BM Series Micrometers feature micron-scale resolution and very smooth motion for precision positioning applications. Depending on the model, they are available in travel ranges from 480 mm and with axial load capacities from 40450 N. Model designations correspond to the diameter of the control knob and the travel range. BM micrometers mount via their threaded bezel and are held in place with a threaded collar, which allows for easier front-side installation as opposed to using a back-side retaining nut. These micrometers are the standard choice of actuator on UMR and MVN Series Stages and on SL Series Mirror Mounts.
UMR Series Double-Row Steel Linear Ball Bearing Stages are compatible with BM micrometers
Compatible with these stages and optical mounts:
UMR3 Series
UMR5 Series
UMR8 Series
UMR12 Series
MVN Series
TGN Series
SL Series
SL-A Series