|  
   
  Manual Positioning
    Manual Actuators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Actuators > BM Series Micrometers

BM Series Micrometers
BM Series Micrometers
(Left to right) BM17.25 and BM17.04N

  • Large selection of sizes and travel ranges
  • Travel ranges up to 80 mm
  • Threaded mounting

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
BM Series Micrometers feature micron-scale resolution and very smooth motion for precision positioning applications. Depending on the model, they are available in travel ranges from 4–80 mm and with axial load capacities from 40–450 N. Model designations correspond to the diameter of the control knob and the travel range. BM micrometers, which mount via their threaded bezel and are held in place with a threaded collar, are the standard choice of actuator on UMR and MVN Series Stages and on SL Series Mirror Mounts.


Ordering Information
 Quantity Model Description Price
  BM11.5 BM Series Micrometer, 5mm Travel, 9 lb Load Capacity 
  BM11.10 BM Series Micrometer, 10mm Travel, 9 lb Load Capacity 
  BM11.16 BM Series Micrometer, 16mm Travel, 9 lb Load Capacity 
  BM11.25 BM Series Micrometer, 25mm Travel, 9 lb Load Capacity 
  BM17.04N BM Series Micrometer, 4mm Travel, 23 lb Load Capacity 
  BM17.25 BM Series Micrometer, 25mm Travel, 23 lb Load Capacity 
  BM17.51 BM Series Micrometer, 51mm Travel, 23 lb Load Capacity 
  BM25.40 BM Series Micrometer, 40mm Travel, 100 lb Load Capacity 
  BM25.63 BM Series Micrometer, 63mm Travel, 100 lb Load Capacity 
  BM30.10 BM Series Micrometer, 10mm Travel, 90 lb Load Capacity 
  BM32.80 BM Series Micrometer, 80mm Travel, 100 lb Load Capacity 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .