|  
   
  Manual Positioning
    Manual Actuators
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Manual Fiber Alignment Stages
    Manual Linear Stages
    Manual Rotation and Tilt Stages
    Technical Reference
 Show All Product Lines
Home > Products > Manual Positioning > Manual Actuators > BHC Series Precision Adjustment Screws

BHC Series Precision Adjustment Screws
BHC Series Precision Adjustment Screws
BHC17.04 and BHC30.10 (top)

  • Compact size- ideal for OEM applications
  • Tamper-proof hex-head adjustment with locking mechanism
  • 0.5 mm pitch threads provide 1.4 mm sensitivity

Product Description Specifications Drawings Catalog PDF 3-D Model
Product Description
BHC Series Precision Adjustment Screws provide smooth, precision adjustment for optical mounts. Hex-head adjustment screws mean there is no knob for inadvertent adjustment. A nylon-tipped setscrew, which provides secure locking of the adjustment screw can be positioned in any of three holes in the steel collet to allow easy access locking. The collet of these adjustment screws is threaded to allow secure mounting in custom or OEM designs.


Ordering Information
 Quantity Model Description [in. (mm)] Price
  BHC17.04 BHC Precision Adjustment Screw, M12 x 0.50, Hex, 4mm Travel 
  BHC30.10 BHC Precision Adjustment Screw, M20 x 1.00, Hex, 10mm Travel  

* Sensitivity assumes a 1° rotation of the adjustment screw.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .