Arc Lamp Sources Overview
Share This Page
Description Catalog PDF
Oriel® Arc Lamp Sources Overview
Complete Sources versus Components
 Light Source Family  Operates These Lamps  Special Features  Features
 Interchangeable Lamps  Work With Light Intensity Controller  PC Controlled
Apex 50 - 200 W Full intergrated systems; lamp, electronics and optics all in one enclosurey      
Series Q 50 - 100 W Four output port system; Most versatile low wattage source X X X
Uniform Sources 75 - 200 W High uniformity over 1.0 inch diameter area X X X
PhotoMaxTM 50 - 200 W Produces focused, high Intensity output X X X
Simplicity Series 50 - 1600 W Economical verion of Research Systems - output stability of Research Source without all of the user features      
Research Series 50 - 1600 W Fully featured, highly versatile systems designed for Researchers X X X