|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > Apex Infrared Light Sources

Apex Infrared Light Sources
Apex Infrared Light Sources
66470 Apex Infrared Source.

  • New! Oriel Apex Sources with a Rear Reflector available
  • Efficient, economical and simple to operate IR sources
  • Run 9 to 24 W IR elements
  • Large diameter, 1.3-inch, collimated output beam

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
New! Oriel® Apex Sources with a Rear Reflector are now available. Potentially up to 60 % throughput improvement can be achieved as a portion of the backwards emitted radiation is captured to the output.
The Oriel Apex Infrared Sources operate our 9 to 24 W infrared elements. These systems are completely contained - all the electronics, infrared source and condensing lens assembly are built into the enclosure. We designed these systems with simplicity and economy in mind. By integrating all the components, we were able to keep costs down and simplify operation, with some compromise in flexibility.




Ordering Information

Apex Infrared Sources
 Quantity  Model  Source Type  Beam Divergence (Half Angle)  Price
   Apex IR Sources with Rear Reflector
 
6 Weeks
 71218  9 W IR Element  1.26 °  
$4452.00
 
7 Weeks
 71219  22 W IR element  <3 °  
$4452.00
   Standard Apex IR Sources
 
7 Weeks
 66470  9 W IR Element  1.26 °  
$4212.00
 
7 Weeks
 66471  22 W IR element  <3 °  
$4175.00
 
7 Weeks
 66472  24 W IR element  1.76 °  
$4175.00


Replacement Infrared Elements
 Quantity  Model  Infrared Element  Nominal Radiating Area  Price
 
Available Today
 6580  Replacement Infrared Element, 9 Watt  3.6 x 3.6 mm  
$284.00
 
Available Today
 6575  Replacement Infrared Element, 22 Watt  3 x 10 mm  
$556.00
 
7 Weeks
 66442  Replacement Infrared Element, 24 Watt  3.8 x 5 mm  
$307.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .