|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
   
 
   
 
   
 
   
 
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Deuterium Sources > Apex Deuterium Lamp Sources

Apex Deuterium Lamp Sources
Apex Deuterium Lamp Sources
70635 Apex Deuterium Source

  • Fully integrated, compact, and simple-to-use
  • High intensity UV output
  • Highly collimated, 1.3 inch diameter output beams

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
Deuterium Sources are ideal for UV Spectroscopy applications; the lamps emit high intensity UV radiation with little VIS and IR. The Apex system is a fully integrated package - the lamp, condenser and electronics are in a single enclosure. Simply mount the lamp, plug in the power cord, and turn on the source. You don't need to align the lamp nor adjust the power supply setting (note; you cannot use the 68950 Light Intensity Controller with Apex systems).
Fig. 1 shows the simple optical path of an Apex Deuterium Source. A fused silica aspheric lens collects the lamp's radiation and collimates it to a 1.3 inch diameter (33 mm) beam. You can then re-focus the output with one of our focusing lens assemblies (see Fiber Bundle Focusing Assemblies for Oriel Light Sources) . If you are focusing into a fiber, use our Apex Fiber Illuminator; see Apex Fiber Illuminators.
The output flange of the 70635 Apex Source is a 1.5 Inch Series female flange. You can couple any male flanged accessory of the same series size to the output.



Apex Deuterium Source and Lamp Ordering Information
 Quantity  Model  Description  Price
   Apex Deuterium Source
 
7 Weeks
 70635  Apex Deuterium Source, Specify Lamp Type When Ordering  
$2738.00
   Replacement Lamps
 
Available Today
 70620  Deuterium Lamp, 30 W, High Uniformity, Ozone Free, Apex  
$450.00
 
Available Today
 70621  Deuterium Lamp, 30 W, High Irradiance, Ozone Free, Apex  
$450.00
 
Available Today
 70622  Deuterium Lamp, 30 W, High Irradiance/Stability, Apex  
$566.00
 
Available Today
 70623  Deuterium Lamp, 30 W, High Uniformity, Full Spectrum, Apex  
$572.00
 
8 Weeks
 70624  Deuterium Lamp, 30 W, High Irradiance, Full Spectrum, Apex  
$566.00

The 70635 Source operates any of the above lamps; please specify lamp when ordering a source.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .