|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Arc Sources > Apex Arc Lamp Sources

Apex Arc Lamp Sources
Apex Arc Lamp Sources
66450 Apex Arc Source

  • New! Oriel Apex Sources with a Rear Reflector available
  • Fully integrated, compact, economical systems
  • Run 50 to 200 W short arc lamps
  • Highly collimated, 1.3 inch diameter output beams
  • Fixed power operation - no voltage or current adjustments required

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF
Product Description
New! Oriel® Apex Sources with a Rear Reflector are now available. Potentially up to 60 % throughput improvement can be achieved, as a portion of the backwards emitted radiation is captured to the output.

Apex is our answer to Researchers who need a simple-to-use, low wattage, economically priced UV-NIR source. This new family of orc sources uses an integrated housing - the lamp, electronics and condensing optics are in a single enclosure. The lamp is held in a pre-aligned base - no need for lamp adjustments. The power supply is pre-set to operate the specified lamp - you don't need to adjust the current or voltage. Simply install the lamp, turn the source on, and you're ready to begin working.
We offer Apex systems to run 50 to 200 W Hg, Xe, and Hg(Xe) lamps, and the new EmArc™ Enhanced Metal Arc lamp. We also offer Deuterium Apex Systems, Quartz Tungsten Halogen Apex Systems, and IR Apex Systems.



Ordering Information

Apex Arc Sources
 Quantity  Model  Description  Price
   Apex Sources with Rear Reflector
 
6 Weeks
 71213  Apex Arc Lamp Source, Rear Reflector, 75W Xe, High Stability, 1.3 inch Dia. Beam, 0.52° Divergence  
$4602.00
 
7 Weeks
 71214  Apex Arc Lamp Source, Rear Reflector, 75W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.18° Divergence  
$3880.00
 
6 Weeks
 71215  Apex Arc Lamp Source, Rear Reflector, 100W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.29° Divergence  
$3880.00
 
7 Weeks
 71228  Apex Arc Lamp Source, Rear Reflector, 150W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.13° Divergence  
$4372.00
 
7 Weeks
 71229  Apex Arc Lamp Source, Rear Reflector, 200W Hg(Xe), Ozone Free, 1.3 inch Dia. Beam, 0.1° Divergence  
$4372.00
 
7 Weeks
 71216  Apex Arc Lamp Source, Rear Reflector, 50W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence  
$3880.00
 
7 Weeks
 71217  Apex Arc Lamp Source, Rear Reflector, 100W Hg, 1.3 inch Diameter Output Beam, 0.53° Divergence  
$3880.00
 
7 Weeks
 71231  Apex Arc Lamp Source, Rear Reflector, 200W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence  
$4372.00
 
7 Weeks
 71232  Apex Arc Lamp Source, Rear Reflector, 200W Enhanced Metal Arc, 1.3 inch Dia. Beam, 0.35° Divergence  
$4650.00
   Standard Apex Sources
 
7 Weeks
 66450  Apex Arc Lamp Source, Standard, 75W Xe, High Stability, 1.3 inch Diameter Beam, 0.52° Divergence  
$4335.00
 
6 Weeks
 66451  Apex Arc Lamp Source, Standard, 75W Xe, Ozone Free, 1.3 inch Diameter Beam, 0.18° Divergence  
$3608.00
 
7 Weeks
 66452  Apex Arc Lamp Source, Standard, 100W Xe, Ozone Free, 1.3 inch Diameter Beam, 0.29° Divergence  
$3608.00
 
7 Weeks
 66453  Apex Arc Lamp Source, Standard, 150W Xe, Ozone Free, 1.3 inch Dia. Beam, 0.13° Divergence  
$4128.00
 
7 Weeks
 66454  Apex Arc Lamp Source, Standard, 200W Hg(Xe), Ozone Free, 1.3 inch Dia. Beam, 0.1° Divergence  
$4091.00
 
7 Weeks
 66455  Apex Arc Lamp Source, Standard, 200W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence  
$3608.00
 
7 Weeks
 66456  Apex Arc Lamp Source, Standard, 200W Enhanced Metal Arc, 1.3 inch Dia. Beam, 0.78° Divergence  
$3608.00
 
7 Weeks
 66457  Apex Arc Lamp Source, Standard, 200W Hg, 1.3 inch Diameter Output Beam, 0.78° Divergence  
$4091.00
 
6 Weeks
 66458  Apex Arc Lamp Source, Standard, 200W Enhanced Metal Arc, 1.3 inch Dia. Beam, 0.35° Divergence  
$4424.00

*To substitute an ozone producing lamp for an ozone free lamp, contact a Sales Engineer.

Replacement Lamps
 Quantity  Model  Description  Effective Arc Size
W x H (mm)
 Price
 
Available Today
 6247  Replacement Lamp, Xenon, High Stability, 75 W  1.0 x 1.5  
$978.00
 
Available Today
 6263  Replacement Lamp, 75 Watt Xenon, Ozone Free  0.4 x 0.8  
$342.00
 
Available Today
 6257  Replacement Lamp, 100 Watt Xenon, Ozone Free  0.4 x 0.8  
$466.00
 
Available Today
 6255  Replacement Lamp, 150 Watt Xenon, Ozone Free  0.5 x 2.2  
$368.00
 
Available Today
 6292  Replacement Lamp, 200 Watt Hg(Xe), Ozone Free  0.5 x 1.5  
$306.00
 
Available Today
 6282  Replacement Lamp, 50 Watt Mercury  0.2 x 0.35  
$172.00
 
Available Today
 6281  Replacement Lamp, 100 Watt Mercury  0.25 x 0.25  
$172.00
 
Available Today
 6283NS  Replacement Lamp, 200 Watt Mercury  0.6 x 2.2  
$219.00
 
7 Weeks
 6297  Replacement Lamp, 200 Watt EmArcTM Enhanced Metal Arc  0.3 x 1.0  
$656.00



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .