|  
   
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    Piezo Motor Driven Products
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Piezo Motor Driven Products > Agilis™ Series Piezo Motor Driven Rotation Stage

Agilis™ Series Piezo Motor Driven Rotation Stage
Agilis™ Series Piezo Motor Driven Rotation Stage

  • Convenient hands-off remote adjustment
  • Continuous 360° rotation with 5 µrad (1 arsec) adjustment sensitivity
  • Ultra-compact — ideal for space constrained setups and system integration
  • Set-and-forget long-term stability
  • Manual control and USB interface

Product Description Product Detail Specifications Drawings 3-D Model
Product Description
The AG-PR100 is a high precision miniature rotation stage featuring Newport’s new, Agilis piezo step direct motor. The AG-PR100 provides the benefits of a motorized component, ultra-high adjustment sensitivity and convenient remote operation, at a price and size comparable to that of a high quality manual stage.
The AG-PR100 features 360° continuous rotation for 1” diameter waveplates and polarizers in an ultra-compact and light weight package. The inside diameter of the AG-PR100 comes with a 1.063-20 thread and is compatible with the 10GT and 10GL Series Calcite polarizers, the CH-0.5 cube beamsplitter holder, and the RSA-1TI thread insert. An A-1.25-1RR retainer ring is included with every stage.
The Agilis piezo motor is directly coupled to the moving carriage with no intermediate screw or gear. Precision motion is achieved by a proprietary ball bearing that ensures better than 100 mrad wobble. When idle, the holding force of the motor locks the position for true set and forget long term stability. Compared to alternative screw driven designs, the AG-PR100 does not compromise adjustment range or life time and has no backlash. In contrast to ultrasonic motors, the Agilis non-resonant motor makes small incremental adjustments more predictable with an impressive 5


Ordering Information
 Quantity Model Description Price
  AG-PR100 Agilis Rotation Stage, 1.0-inch (25.4 mm), 4-wire mini-DIN connector(1) 
  RSA-1TI Solid Insert for RSP-1T Rotation Stage 
  AG-UC2 Agilis Hand-held Controller, 2-axis, USB interface 
  PRA-05 Optical Mount Adaptor, 12.7-mm (0.5-in.) diameter optics into 1.063-20 threaded mounts  
  AG-MD4-1.5 Extension Cable, 1.5m, 4-wire mini-DIN connector 
  USB-CH Universal USB power supply, includes clips for US, EU, UK and Australia and 2m USB cable 

(1) One A-1.25-1RR retaining ring is included with every stage.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .