|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > Agilis™ Series Piezo Motor Driven Optical Mounts

Agilis™ Series Piezo Motor Driven Optical Mounts
Agilis™ Series Piezo Motor Driven Optical Mounts

  • Convenient hands-off remote adjustment
  • Impressive 0.2 arc-s adjustment sensitivity
  • Ultra-compact — ideal for space constrained setups and system integration
  • Set-and-forget long-term stability
  • Manual control and USB interface
  • Models with integrated precision limit switch provide absolute positioning capability that enable registering and returning to a set position better than 0.05° repeatability

Product DescriptionProduct DetailSpecificationsDrawingsDownloadsCatalog PDF3-D Model Related Products
Product Description
Agilis Optical Mounts– Newport’s new piezo motor driven optical mounts take a completely new design approach to the adjustments needed for many laser setups. Agilis Mounts provide the ultra-high adjustment sensitivity and convenient remote operation of a motorized component at the price and size of a manual mount!



Ordering Information
 Quantity  Model  Description  Price
 
1 Week
 AG-M050N  Agilis Mount, 0.5-inch (12.7 mm)  
$393.00
 
6 Weeks
 AG-M050NV6  Agilis Mount, 0.5-inch (12.7 mm), vacuum compatible to 10-6 hPa  
$510.00
 
Available Today
 AG-M100N  Agilis Mount, 1.0-inch (25.4 mm)  
$393.00
 
2 Weeks
 AG-M100NV6  Agilis Mount, 1in (25.4mm), vacuum compatible to 10-6 hPa  
$510.00
 
Available Today
 AG-M050L  Agilis Mount, 0.5-inch (12.7 mm), with limit  
$672.00
 
6 Weeks
 AG-M050LV6  Agilis Mount, 0.5in (12.7mm), vacuum compatible to 10-6 hPa, w/limit  
$890.00
 
Available Today
 AG-M100L  Agilis Mount, 1.0-inch (25.4 mm), with limit  
$672.00
 
6 Weeks
 AG-M100LV6  Agilis Mount, 1in (25.4mm), vacuum compatible to 10-6 hPa, with limit  
$890.00
 
Available Today
 AG-UC2  Agilis Hand-held 2-axes controller  
$369.99
 
1 Week
 AG-UC8  Agilis Compact 8-axes controller  
$825.00
 
Available Today
 AG-UC8PC  Agilis 8-axes PC-Card controller  
$770.00
 
Available Today
 AG-MD4-1.2  Extension Cable, 1.2m, 4-wire mini-DIN connector  
$30.00
 
Available Today
 USB-CH(1)  USB Power Supply, Includes clips for US, EU, UK & Australia, 2m Cable  
$41.00

(1) The USB-CH is required only with AG-UC2 and only if power is not available from a PC.
For more information on Agilis Controllers, see Agilis™ Series Controllers.

Similar Products

Fast Steering Mirrors



Ultra-fast Piezo Steering Mirror




Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .