|  
   
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    Piezo Motor Driven Products
   
 
   
 
   
 
   
 
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Piezo Motor Driven Products > Agilis™ Series Piezo Motor Driven Optical Mounts

Agilis™ Series Piezo Motor Driven Optical Mounts
Agilis™ Series Piezo Motor Driven Optical Mounts

  • Convenient hands-off remote adjustment
  • Impressive 0.2 arc-s adjustment sensitivity
  • Ultra-compact — ideal for space constrained setups and system integration
  • Set-and-forget long-term stability
  • Manual control and USB interface
  • Models with integrated precision limit switch provide absolute positioning capability that enable registering and returning to a set position better than 0.05° repeatability

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
Agilis Optical Mounts– Newport’s new piezo motor driven optical mounts take a completely new design approach to the adjustments needed for many laser setups. Agilis Mounts provide the ultra-high adjustment sensitivity and convenient remote operation of a motorized component at the price and size of a manual mount!


Ordering Information
 Quantity Model Description Price
  AG-M050N2 Agilis Mount, 0.5-inch (12.7 mm) 
  AG-M050NV6 Agilis Mount, 0.5-inch (12.7 mm), vacuum compatible to 10-6 hPa 
  AG-M100N2 Agilis Mount, 1.0-inch (25.4 mm) 
  AG-M100NV6 Agilis Mount, 1.0-inch (25.4 mm), vacuum compatible to 10-6 hPa 
  AG-M050L Agilis Mount, 0.5-inch (12.7 mm), with limit 
  AG-M100L Agilis Mount, 1.0-inch (25.4 mm), with limit 
  AG-UC22 Agilis Hand-held Controller, 2-axis, USB interface 
  AG-MD4-1.5 Extension Cable, 1.5m, 4-wire mini-DIN connector 
  USB-CH1 Universal USB power supply, includes clips for US, EU, UK and Australia and 2m USB cable 

1. The USB-CH is required if power is not available from a PC.

2. A 4% discount will be applied to select product orders greater than 6 units and 8% for orders greater than 12 units. This will be applied at check-out.
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .