|  
Sign In  Or  Create New Account
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Hexapods
    Motion Outlet
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    NanoPositioning
    Piezo Motor Driven Products
   
 
   
 
   
 
   
 
    Steering Mirrors
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Piezo Motor Driven Products > Agilis™ Series Piezo Motor Driven Linear Stage

Agilis™ Series Piezo Motor Driven Linear Stage
Agilis™ Series Piezo Motor Driven Linear Stage

  • Convenient hands-off remote adjustment
  • 12 mm travel and 50 nm minimum incremental motion
  • Ultra-compact — ideal for space constrained setups and system integration
  • Set-and-forget long-term stability
  • Manual control and USB interface

Product DescriptionProduct DetailSpecificationsDrawingsDownloads3-D Model
Product Description
The AG-LS25 is a high precision miniature linear stage featuring Newport’s new, Agilis™ piezo step direct motor. The AG-LS25 provides the benefits of a motorized component, ultra-high adjustment sensitivity and convenient remote operation, at a price and size comparable to that of a high quality manual stage.
The AG-LS25 features 12 mm travel in an ultra-compact and light weight package compatible with our SDS25 and DS25 manual linear stages, using the supplied M2 screws and washers. Precision motion is achieved by calibrated, pre-stressed linear ball bearings. The thermally matched stainless steel design and precision manufactured bearing surfaces provide ripple-free, low friction linear travel and angular deviations better than 100 µrad in any axis.
The Agilis piezo motor is directly coupled to the moving carriage with no intermediate screw or gear. When idle, the holding force of the motor locks the position for true set and forget long term stability. Compared with alternative screw driven designs, the AG-LS25 compromises neither adjustment speed nor life time, and has no backlash. In contrast to ultrasonic motors, the Agilis non-resonant motor makes small incremental adjustments more predictable with 50 nm incremental motion capability, ideal for ultra-sensitive alignments. For absolute positioning, for instance returning to ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 AG-LS25  Agilis Linear Stage, 12 mm travel  
$599.99
 
6 Weeks
 AG-LS25V6  Agilis Linear Stage, 12 mm travel, vacuum compatible to 10-6 hPa  
$810.00
 
Available Today
 339233  EQ3 Series Angle Brackets for M-UMR3.5, EQ3.02, 0.9 oz (25 g), Metric  
$62.42
 
Available Today
 M-B-1.25  Adaptor Plate for 40 x 40 mm stages  
$39.78
 
Available Today
 M-B-2C  Adaptor Plate for optical tables  
$36.00
 
Available Today
 B-2B  Adapter Plate for optical tables  
$31.62
 
Available Today
 AG-UC2  Agilis Hand-held 2-axes controller  
$369.99
 
Available Today
 AG-UC8  Agilis Compact 8-axes controller  
$825.00
 
Available Today
 AG-UC8PC  Agilis 8-axes PC-Card controller  
$770.00
 
Available Today
 AG-MD4-1.2  Extension Cable, 1.2m, 4-wire mini-DIN connector  
$30.00
 
Available Today
 USB-CH(1)  USB Power Supply, Includes clips for US, EU, UK & Australia, 2m Cable  
$41.00

(1) The USB-CH is required only with AG-UC2 and only if power is not available from a PC.
For more information on Agilis Controllers, see Agilis™ Series Controllers.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .