Advanced Products

Home / Products / Motion Control / Custom OEM Solutions / Technology Platforms / Advanced Products

The advanced products from technology platform represent solutions with modified standards or custom development including, but not limited to, higher load capacity, higher speed capability, long travel, higher resolution and sensitivity. Below are examples of advanced products in motorized actuators, rotation stages, long travel linear stages and high resolution Z-stage offering.

Motorized Actuators

CMS-LLE Vérin VHRU25-10V6_25pc CMS-Vertical actuator CMS-DSCN0066
Up to 30 mm travel, 50 kg load capacity, 50 nm resolution, high level of cleanliness Vertical actuator with 250kg load capacity and V6 preparation, using a RV120 rotary stage and lead screw

Custom Actuator datasheet
Up to 500 kg load capacity, high stiffness with 0.5 µm sensitivity

Custom Actuator datasheet

Rotation Stages

CMS-SM200 CMS-AWE 030 RVU240 CMS-RVU500
A RVU80V6 used in the kinematic chain of a large mirror mount

RVU80 datasheet
The RVU240 used in an azimuth/elevation mirror mount

RVU120/240 datasheet
The RVU500 moving an Hexapod with a heavy cantilevered load

RVU500 datasheet
CMS-RTM600 MC-URS100BCCHA
RTM660 rotary stage, 600 kg load capacity. Can support several tons

RTM660 datasheet
Custom URS stage with direct reading encoder for accuracy of 0.001° with error mapping

URS100BCCHA datasheet

Long Travel Linear Stages

CMS-TBU-S CMS-SinguLYS_workstation-S
The TBU series stage - travel 400 to 1600 mm. DC or stepper motor, optional linear scale encoder SinguLYS 1200 - high speed, high accuracy stage based on air-bearing carriage and ceramic beam

High Resolution Z-stage

CMS-Z-August DSCF1561 CMS-Z-Tip-Tilt
Vertical linear stage with backlash-free ballscrew, 20 kg load capacity, steel construction, 10 nm sensitivity

Custom Z stage datasheet
Custom high resolution Z tip tilt stage with 25mm travel in Z, +/- 3° in tip & tilt and encoder resolution of 0.6 nm

Email Tech@newport.com or call 877-835-9620 to discuss your custom motion system needs.