Advanced Motion Solutions

Home / Products / Motion Control / Custom OEM Solutions / Advanced Solutions

These fully integrated, multi-axis, turnkey custom systems represent the pinnacle of Newport’s system design capabilities and incorporate many innovative technologies such as air bearing platforms, ceramic materials and advanced control electronics.

Multi-Axis, Turnkey for Metrology Testing and Positioning Applications

Newport’s advanced systems serve in such areas as system development, metrology and testing applications at leading manufacturing companies and R & D centers around the globe, making Newport the worldwide leader in advanced precision systems engineering.

CMS-Banc_UV_ZEISS-S CMS-Small base v2
19 motorized axes for alignment and 2 long travel air-bearing stages for large-scale assembly and optics testing High precision 5-axis heavy motorized base used for leveling and positioning a complete optical system. Tripod system, vertical range ± 100 mm, tilt ± 2.5°, 3000 kg load capacity.
CMS-Lab Cent Ponts & Chaus_Banc de vibrométrie laser 05-208-S
Vibrometer test bench: 3-axis system used at the LCPC (Roads and Bridges laboratory) to measure the density of large concrete blocks 27-axis system to align and assemble substrates to nanometer level precision. Each stack features 1" linear and 4° rotation travel, with 50 nm resolution and <1 µm accuracy error.
CMS-Mistral-S CMS-6-axis Sirius Gimbal
XYZ,ΘZ system used for laser conditioning of large optical components, measuring up to 800 x 800 x 100 mm 6-axis assembly XYZ rXrYrZ for load up to 150 kg. The sphre of confusion of 3 rotation axes is 25 µm.
CMS-SM200 Mirror mMount - AWE
High stability and large travel mirror mount (±90°) with 1µrad resolution for High Power Laser applications

Multi-Axis Custom Systems for Diffractometry

Newport's expertise in the design of advanced diffractometry solutions for synchrotrons is second to none. Today, Newport has an installed base of over 30 diffractometers in labs and latest generation synchrotrons all over the world. These solutions serve fundamental and applied research in such areas as life health sciences, physics and materials sciences.

CMS-10-Circle Diffractometer - Sirius CMS-6-Axis
10-Circle Multi-purpose Diffractometer 6-Circle Kappa Diffractometer Datasheet
CMS-4-Cercle Diff CMS-Photo_1253
4-Circle Diffractometer Datasheet 3-Circle Powder Diffractometer Datasheet

Diffractometer Products

Model Description Application
N6050 Cross K1 6-circle multi purpose kappa goniometers Multi-technique diffraction
N4050 4-circle vertical kappa Goniometer Crystallography, proteins
N3050 P1 3-circle goniometer Powder diffraction
N2020 2-circle goniometer Versatile, analyzer
N2020 Pol 3-circle goniometer Versatile, analyzer
N4050 CCD 4-circle turn-key vertical kappa diffractometer Crystallography, proteins
N2020 Mac 2-circle high resolution goniometer Powder diffraction
XPS-C8 XPS 8 axis motion controller/driver Tango and Epics driver
LB150 3, 4 and 5 axis high accuracy levelling base
IS4CCD Crystallography software package
Anti collision software for the N4050
Crystallography, etc

Email Tech@newport.com or call 1-877-835-9620 to discuss your diffractomer system needs.