|
|
|
|
|
Pedestal Posts Sold Seperately
(left to right) AC-2A and ALM-2A
|
-
Rigid, individually adjustable support arms- AC Series features interchangeable, non-rotating V-grooved tips
- ALM Series accommodates a variety of components including cylindrical lasers
- Provides fine centering adjustability and safe, positive optic loading without risk of damage
|
|
|
|
Product Description
Product Detail
Drawings
Downloads
Catalog PDF
3-D Model
|
Product Description
Newport offers a selection of both standard and precision adjustable lens mounts. The standard AC Series Adjustable Lens Mounts have been designed for versatility, ease of use and performance. They provide rigid support and assured orientation for round objects of virtually any thickness and length. Their three Delrin support arms slide smoothly for easy position adjustment and are secured in place by thumbscrews. The precision ALM Series Lens Mounts allow optics to be precisely centered in a beam then easily removed and replaced with excellent repeatability. Lenses are positioned by three 40-TPI stainless steel shaft assemblies, two rigid and one spring-loaded; each has removable Delrin V-groove tips.
Newport offers a selection of both standard and precision adjustable lens mounts. The standard AC Series Adjustable Lens Mounts have been designed for versatility, ease of use and performance. They provide rigid support and assured orientation for round objects of virtually any thickness and length. Their three Delrin support arms slide smoothly for easy position adjustment and are secured in place by thumbscrews. The precision ALM Series Lens Mounts allow optics to be precisely centered in a beam then easily removed and replaced with excellent repeatability. Lenses are positioned by three 40-TPI stainless steel shaft assemblies, two rigid and one spring-loaded; each has removable Delrin V-groove tips.
| |
|
|
Ordering Information | | Quantity | Model | Type | Price | | | AC-1A | Adjustable Lens Mount, 5.0 to 46.2mm, 31.75mm Axis Height | | | | AC-2A | Adjustable Lens Mount, 17.8 to 57.1mm, 38.1mm Axis Height | | | | ALM-1A | Precision Adjustable Lens Mount, 12.7 to 35.0mm, 25.4mm Axis Height | | | | ALM-2A | Precision Adjustable Lens Mount, 25.4 to 60.0mm, 38.1mm Axis Height | |
| |
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|