Base clamps provide flexibility in securing components to any surface having 1/4-20 (M6) tapped holes, where direct bolting is not possible. Newports base clamps are made from stainless steel, offering superior rigidity and thermal stability over traditional aluminum designs. These universal clamps are adjustable in height and are available in a short BC-5 or long BC-5 version.