|
|
| Adjustable Cylindrical Lens Mount |
|
|
(adaptors, posts, and lenses sold separately)
|
-
Rotates cylindrical lens about its center- ±5° rotation range
- 6 arc-sec sensitivity
- Adaptors for many cylindrical lens sizes
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
Newport's CYM-2R can hold and position cylindrical lenses as large as 2 inches in height. What makes this mount unique is its ability to provide rotation about the geometrical center of the lens. This feature eliminates unwanted translation during rotation of the power axis. 100-TPI screws provide a ±5° roll adjustment range with a sensitivity of 6 arc seconds. With the use of adaptors (sold separately), other sizes of cylindrical optics can also be held and rotated about their centers. Adaptors are available to mount 1/4-in., 1/2-in., 1-in and 19-mm high cylindrical lenses. Each one of these adaptors places the center of the cylindrical lens at the CYM-2R's axis of rotation and has a location pin for quick installation.
Newport's CYM-2R can hold and position cylindrical lenses as large as 2 inches in height. What makes this mount unique is its ability to provide rotation about the geometrical center of the lens. This feature eliminates unwanted translation during rotation of the power axis. 100-TPI screws provide a ±5° roll adjustment range with a sensitivity of 6 arc seconds. With the use of adaptors (sold separately), other sizes of cylindrical optics can also be held and rotated about their centers. Adaptors are available to mount 1/4-in., 1/2-in., 1-in and 19-mm high cylindrical lenses. Each one of these adaptors places the center of the cylindrical lens at the CYM-2R's axis of rotation and has a location pin for quick installation.
| |
|
|
|
CYM-2R Ordering Information | | Quantity | Model | Description | Price | | | CYM-2R | Adjustable Cylindrical Lens Mount, 50.8mm, 100 TPI, ±5° | | | | CYM-2R Lens Adapters | | | CYM-2R-A6.35 | Cylindrical Lens Mount Adapter, 6.35mm | | | | CYM-2R-A12.7 | Cylindrical Lens Mount Adapter, 12.7mm | | | | CYM-2R-A19.0 | Cylindrical Lens Mount Adapter, 19.0mm | | | | CYM-2R-A25.4 | Cylindrical Lens Mount Adapter, 25.4mm | |
| |
|
|
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|