Product Description
Newport offers an extensive line of adaptors and spare retaining rings for use with our optical mounts.
Newport offers an extensive line of adaptors and spare retaining rings for use with our optical mounts.
|
|
|
Ordering Information | Retaining Ring Ordering Information | | Quantity | Model | Description | Price | | | MLH-0.25-RR | Retaining Ring, 4.7mm ID, 0.281-32 Thread, 6.35mm Mounts | | | | MLH-0.5-RR | Retaining Ring, 10.1mm ID, 0.546-32 Thread, For MT-RS, LH-05, LH1-05R, LPLH-50T & MLH-0.5 | | | | LP-05-RR | Retaining Ring, 16.3mm ID, 0.875-20 Thread, For LPLH-50T | | | | LPLH-75-RR | Retaining Ring, 15.9mm ID, 0.775-32 Thread, For LPLH-75T | | | | LP-1-RR | Retaining Ring, 26.9mm ID, 1.438-20 Thread, For LPLH-1T | | | | A-1.25-1RR | Retaining Ring, 19.2mm ID, 1.063-20 Thread, For LH-1, LH1-1R, LPLH-1T, RSP-1T, 481-A & GM-1RA | | | | LP-2-RR | Retaining Ring, 30mm ID, 1.563-20 Thread, For LPLH-1.5T, LH-1.5, & LH2-1.5R | | | | LH2-T-RR | Retainer Ring, 42.9mm ID, 2.063-20 Thread, For LP-2A, RSP-2T, LH-2 & LH2-2R | |
| Optical Mount Adapter Ordering Information | | Quantity | Model | Description | Price | | | LDA-58 | Optical Mount Adapter, 25.4mm to TO-56 | | | | LDA-90 | Optical Mount Adapter, 25.4mm to TO-9 | | | | CLD-1 | Optical Mount Adapter, 25.4mm to 15.2mm Max. Cylindrical Diode | | | | CLH-9 | Optical Mount Adapter, 25.4mm to 9.0mm Collimators | | | | PRA-05 | Optical Mount Adaptor, 12.7-mm (0.5-in.) diameter optics into 1.063-20 threaded mounts | | | | UPA1-.5 | Mirror Mount Adapter, 25.4mm to 12.7mm Diameter, For Ultima | | | | UPA1-.75 | Mirror Mount Adapter, 25.4mm to 19.05mm Diameter, For Ultima | | | | UPA2-1 | Mirror Mount Adapter, 50.8mm to 25.4mm Diameter, For Ultima | | | | UPA-OM | Objective Lens Mount, RMS Thread | | | | UPA.5 | Mirror Holder, 12.7mm Diameter | | | | UPA.75 | Mirror Holder, 19.05mm Diameter | | | | UPA1 | Mirror Holder, 25.4mm Diameter, For Ultima/Performa | | | | UPA2 | Mirror Holder, 50.8mm Diameter, For Ultima/Performa | | | | A-2-1 | Optical Mount Adaptor, 50.8mm to 25.4mm (2 to 1 inch) | | | | A-2-1.5 | Optical Mount Adaptor, 50.8mm to 38.1mm (2 to 1.5 inch) | | | | A-4-3 | Optical Mount Adaptor, 101.6mm to 76.2mm (4 to 3 inch) | | | | A-75-50 | Optical Mount Adapter, 19.1mm to 12.7mm, (0.75 to 0.5 inch) | | | | MLH-0.5 | Optic Holder, 12.7mm Diameter | | | | LP1A-1-32 | LP-1A Series Adapter, 1.00-32 Thread | | | | LP2A-1-32 | LP-2A Series Adapter, 1.00-32 Thread | |
| |
|