|  
Sign In  Or  Create New Account
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Achromatic Zero-Order Quartz-MgF2 Wave Plates

Achromatic Zero-Order Quartz-MgF2 Wave Plates
Achromatic Zero-Order Quartz-MgF2 Wave Plates

  • Superior broadband performance
  • Retardation maintained from ±λ/50 to ±λ/100 over the bandwidth
  • Better retardation accuracy than zero-order quartz wave plates
  • Higher damage threshold than achromatic polymer film wave plates
  • Less expensive than achromatic polymer film wave plates

Product DescriptionProduct DetailSpecificationsDownloadsCatalog PDF
Product Detail

Achromatic Quartz-MgF2 Zero-Order Wave Plates provide a much higher degree of retardation accuracy than regular zero-order quartz wave plates. Achromatic Quartz-MgF2 Wave Plates operate over a broad wavelength range, compared to the single wavelength performance of zero-order quartz wave plates.

Newport’s Achromatic Quartz-MgF2 Zero-Order Wave Plates consist of two different birefringent crystals —crystalline quartz and magnesium fluoride (MgF2) — each with a highly efficient broadband antireflection coating, in an air-spaced design. This construction ensures excellent transmitted wavefront quality, while minimizing beam deviation and surface reflection losses. The assembly is mounted in a black anodized aluminum housing for protection and ease of mounting, with the retarder fast axis marked for alignment reference.

Because of the air-space design, our Achromatic Quartz-MgF2 Wave Plates have a higher damage threshold than achromatic polymer film wave plates. Achromatic Quartz-MgF2 Wave Plates are also less expensive than achromatic polymer film wave plates.

Our Achromatic Wave Plates are available in λ/4 or λ/2 retardation over three wavelength ranges throughout the visible and near infrared. The standard 25.4 mm outer diameter is convenient for mounting into Newport rotary mounts.

For a tutorial on wave plates, see Polarization
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .