Product Description
These achromatic zero-order wave plates consist of two different birefringent crystals crystalline quartz and magnesium fluoride (MgF2) in an air-spaced design. Compared to zero-order quartz wave plates, achromatic quartz-MgF2 wave plates offer better retardation accuracy over broadband wavelength ranges. Achromatic quartz-MgF2 wave plates are less expensive than achromatic polymer film wave plates and also feature higher damage thresholds.
These achromatic zero-order wave plates consist of two different birefringent crystals crystalline quartz and magnesium fluoride (MgF2) in an air-spaced design. Compared to zero-order quartz wave plates, achromatic quartz-MgF2 wave plates offer better retardation accuracy over broadband wavelength ranges. Achromatic quartz-MgF2 wave plates are less expensive than achromatic polymer film wave plates and also feature higher damage thresholds.
Ordering Information |
| Quantity |
Model |
Description |
Price |
Available Today |
10RP54-1 |
Achromatic Zero-Order Quartz-MgF2 Wave Plate, 25.4 Dia. Housing, l/4 Retardation, 400-700nm |
$775.00 |
Available Today |
10RP54-2 |
Achromatic Zero-Order Quartz-MgF2 Wave Plate, 25.4 Dia. Housing, l/4 Retardation, 700-1000nm |
$775.00 |
Available Today |
10RP54-3 |
Achromatic Zero-Order Quartz-MgF2 Wave Plate, 25.4 Dia. Housing, l/4 Retardation, 1000-1600nm |
$775.00 |
Available Today |
10RP52-1 |
Achromatic Zero-Order Quartz-MgF2 Wave Plate, 25.4 Dia. Housing, l/2 Retardation, 400-700nm |
$775.00 |
Available Today |
10RP52-2 |
Achromatic Zero-Order Quartz-MgF2 Wave Plate, 25.4 Dia. Housing, l/2 Retardation, 700-1000nm |
$775.00 |
Available Today |
10RP52-3 |
Achromatic Zero-Order Quartz-MgF2 Wave Plate, 25.4 Dia. Housing, l/2 Retardation, 1000-1600nm |
$775.00 |
|
|