|  
   
  Optics
    Accessories
    Beamsplitters
    Cylindrical and Specialty Lenses
    Diffraction Gratings
    DIscount Optics
    High-Energy Optics
    Lens Selection Tutorial
   
 
   
 
   
 
   
 
    Mirrors
    Optical Filters
    Optical Systems
    Optics Sets
    Polarization Optics
    Prisms
    Replicated Mirrors
    Retroreflectors
    Spherical Lenses
    Technical Reference and Fundamental Applications
    Ultrafast Laser Optics
    Windows
 Show All Product Lines
Home > Products > Optics > Lens Selection Tutorial > Achromatic Doublet Lens Tutorial

Achromatic Doublet Lens Tutorial
Achromatic Doublet Lens Tutorial

  • Superior performance to singlet lenses
  • Nearly constant focal length across the visible spectrum
  • Far superior off-axis performance
  • Multi-layer or single-layer AR coatings
  • Standard diameters and focal lengths interchange with our singlet lenses

Product Detail
Product Detail

Achromatic doublet lenses have significantly better optical performance than singlet lenses in visible imaging and laser beam manipulation applications. Our achromats have precise specifications and tolerances for uncompromising image quality. Computer optimized designs minimize aberrations, yielding smaller focused spot sizes. Our achromats can be substituted for our singlet lenses, allowing complex experiments to be verified with simple lenses and later improved with achromats.

An achromat consists of a positive low-index crown glass lens element cemented to a negative high-index flint glass lens element. The elements are chosen so as to cancel chromatic aberration at two well separated wavelengths; usually in the blue and red region of the spectrum. Focal length is constant at those two wavelengths and focal length shifts are virtually eliminated across the visible wavelengths. All of our achromats are available with a single-layer MgF2 broadband antireflection coating to increase transmission throughout the visible spectrum. Our precision achromats are also available with a multi-layer antireflection coating (AR.14) for superior transimission efficiency in the broadband visible range.

These lenses are computer designed to effectively minimize spherical aberration and coma when operating at an infinite conjugate ratio. Unlike singlet lenses, this results in a constant focal length independent of aperture and far better off-axis performance. Freedom from spherical aberration and coma means that achromats are superior to singlet lenses for monochromatic applications at any visible wavelength. At 1064 nm the focal length of a typical achromat increases by approximately 0.75%. An achromat will not be diffraction limited at 1064 nm but performance will still be superior to a singlet lens.

For image relay and optical processing applications, a specially designed symmetric achromatic triplet lens optimized for 1:1 conjugate ratio is available (PAC076). This lens is diffraction limited at 488, 514.5, and 632.8 nm.

Standard inch diameters allow for mounting in many Newport holders when building laboratory experiments. Our achromats can be substituted for our singlet lenses, allowing complex experiments to be verified with simple lenses and later improved with achromats.

Ordering Information

To order, please see:

Precision Achromatic Doublet Lenses
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .