ASSEMBLIES

Home / Products / Motion Control / Custom OEM Solutions / Assemblies

Our assemblies are represented in three categories: standard product assemblies, gimbals and engineered multi-axis systems.


Standard Assemblies

The following images are some examples of Engineered Standard Component Systems that illustrate the breadth of versatility when using standard Newport motion components. These multi-axis stage stacks are assemblied without any custom interface adaptors or modification. Examples of the metrology includes the orthogonality of axes (typically in range between 50 µm and 250 µm) and the intersection of axes (a.k.a. sphere of confusion, in range between 0.25 mm and 1 mm). Assemblies are fully tested and configured with controllers as turn-key solution.

MC-IMS_ILS-S MC-BGM120_180-S 05-211-S
IMS/ILS Series XYZ for high load and high stiffness BGM/BGS cradles with 100 µm sphere of confusion UTS X-Z assemblies with 50 µrad orthogonality
MC-VP25XA_XYZTz-1C-S MC-ILS250 GTS30V & URS100 MC-XZT
VP series very compact XYZ assemblies URS, GTS30V and ILS stage for production testing RGV100BL on XM stages for wafer inspection


Gimbals

Newport gimbal mounts have large installed base worldwide in research, security, aerospace and defense markets for almost 50 years. With more than a thousand units deployed around the world, Newport gimbal assembly is used in various applications such as target tracking, scanning, calibration and alignment of paylods which include cameras, telescope, seeker heads and large optics. It is also used to test and characterize gyroscope sensors for inertial navigation systems. Azimuth, Elevation and Roll assemblies are available with Newport RV and URS family stages. To accomodate various types of loads and positioning requirements, it comes in either half-yoke or full-yoke configuration with different sizes. Custom Heidenhain encoders can be integrated to provide sub-arcsec level accuracy and sensitivity, and the metrology service is provided for orthogonality and intersection of axes alignment. Motorized mirror mounted gimbal is also available in various configurations.

CMS-Azim_Elev Gimgals-WHT-S CMS-11SI70870 CMS-Boeing
150 kg Rangefinder Calibration Gimbal Azimuth Elevation with 350 mm dia. mirror for LIDAR analysis, target tracking or optical sensors testing Aircraft sensor test gimbal
CMS-SAGEM_TOURELLE-WHT 05-285-WHT-S 05-250-1c-WHT-S
Azimuth/Elevation/Roll system for antenna calibration, scanning or 3D simulation High-Accuracy gimbal with ± 1 arcsec accuracy, 0.5 arcsec encoder resolution and 10 kg max load Antenna and sensor positioner for guidance and field communication systems


Engineered Multi-axis Systems

When it comes to the most complex positioning requirements, there is no limit to what Newport can provide for meeting your application needs. With the breadth of stage offerings and extensive resource Newport has in custom motion, combination of linear and rotary axes has been done up to 12 axes with highly advanced metrology.

CMS-Banc de calibration-WHT CMS-6-Axis_Diamond
11-Axis motorized control system for calibration of on-vehicle safety sensors 6-Axis multi-purpose motion system
CMS-11si70865 CMS-XZ_rZ-rY_Setup
Position sensing detector test station with XZ assembly and laser diode 4-Axis sensor calibration assembly

Contact Newport applications engineer at tech@newport.com or call 877-835-9620 to discuss your application requirement and quotation