Product Description
AJS Series Adjustment Screws have precision rolled threads and proprietary lubrication for exceptionally smooth adjustment and higher sensitivity than standard micrometers. With sub-micron sensitivity, they are a cost-effective alternative to micrometers where position readout is not required. The standard 0.375 in. (9.5 mm) diameter collet allows them to be used with Newport optical mounts, stages, and most micrometer-compatible components. Our miniature series adjustment screws are ideal for OEM and custom mount applications and the 20 TPI coarse adjustment screws are useful for quick travel adjustment where high resolution is not required.
AJS Series Adjustment Screws have precision rolled threads and proprietary lubrication for exceptionally smooth adjustment and higher sensitivity than standard micrometers. With sub-micron sensitivity, they are a cost-effective alternative to micrometers where position readout is not required. The standard 0.375 in. (9.5 mm) diameter collet allows them to be used with Newport optical mounts, stages, and most micrometer-compatible components. Our miniature series adjustment screws are ideal for OEM and custom mount applications and the 20 TPI coarse adjustment screws are useful for quick travel adjustment where high resolution is not required.
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 127 TPI Adjustment Screws | | | AJS127-02H | AJS High Precision Adjustment Screw, 127 TPI, Hex, End Lock, 6.35mm | | | | AJS127-0.5H | AJS High Precision Adjustment Screw, 127 TPI, Hex, End Lock, 12.7mm | | | | AJS127-0.5 | AJS High Precision Adjustment Screw, 127 TPI, Small Knob, Side Lock, 12.7mm | | | | 100 TPI Adjustment Screws | | | AJS100-02H | AJS High Precision Adjustment Screw, 100 TPI, Hex, End Lock, 6.35mm | | | | AJS100-0.5H-NL | AJS High Precision Adjustment Screw, 100 TPI, Hex, No Lock, 12.7mm | | | | AJS100-0.5H | AJS High Precision Adjustment Screw, 100 TPI, Hex, End Lock, 12.7mm | | | | AJS100-0.5K-NL | AJS High Precision Adjustment Screw, 100 TPI, Large Knob, No Lock, 12.7mm | | | | AJS100-0.5K | AJS High Precision Adjustment Screw, 100 TPI, Large Knob, Side Lock, 12.7mm | | | | AJS100-0.5 | AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm | | | | AJS100-1H | AJS High Precision Adjustment Screw, 100 TPI, Hex, End Lock, 25.4mm | | | | AJS100-1 | AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 25.4mm | | | | AJS100-2 | AJS High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 50.8mm | | | | Miniature 100 TPI Adjustment Screws | | | AJS8-100-02H | Miniature High Precision Adjustment Screw, 100 TPI, Hex, Side Lock, 6.35mm | | | | AJS8-100-0.5H | Miniature High Precision Adjustment Screw, 100 TPI, Hex, Side Lock, 12.7mm | | | | AJS8-100-0.5 | Miniature High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 12.7mm | | | | AJS8-100-1 | Miniature High Precision Adjustment Screw, 100 TPI, Small Knob, Side Lock, 25.4mm | | | | 20 TPI Adjustment Screws | | | AJS20-0.5 | AJS High Precision Adjustment Screw, 20 TPI, Small Knob, Side Lock, 12.7mm | | | | AJS20-1 | AJS High Precision Adjustment Screw, 20 TPI, Small Knob, Side Lock, 25.4mm | | | | AJS20-2 | AJS High Precision Adjustment Screw, 20 TPI, Small Knob, Side Lock, 50.8mm | | | | Accessories | | | KD.37 | Small Actuator Knob | | | | KD.75 | Large Actuator Knob | |
| | * Sensitivity based on a 1° rotation of the adjustment screw | | U.S. Patent 6,016,230 | |
|
|
|
|
|
|
|
|
|
|