Home / Products / Motion Control / Custom OEM Solutions / Advanced Solutions
These fully integrated, multi-axis, turnkey custom systems represent the pinnacle of Newports system design capabilities and incorporate many innovative technologies such as air bearing platforms, ceramic materials and advanced control electronics.
Multi-Axis, Turnkey for Metrology Testing and Positioning Applications
Newports advanced systems serve in such areas as system development, metrology and testing applications at leading manufacturing companies and R & D centers around the globe, making Newport the worldwide leader in advanced precision systems engineering.
 |
 |
| 19 motorized axes for alignment and 2 long travel air-bearing stages for large-scale assembly and optics testing |
High precision 5-axis heavy motorized base used for leveling and positioning a complete optical system. Tripod system, vertical range ± 100 mm, tilt ± 2.5°, 3000 kg load capacity. |
 |
 |
| Vibrometer test bench: 3-axis system used at the LCPC (Roads and Bridges laboratory) to measure the density of large concrete blocks |
27-axis system to align and assemble substrates to nanometer level precision. Each stack features 1" linear and 4° rotation travel, with 50 nm resolution and <1 µm accuracy error. |
 |
 |
| XYZ,ΘZ system used for laser conditioning of large optical components, measuring up to 800 x 800 x 100 mm |
6-axis assembly XYZ rXrYrZ for load up to 150 kg. The sphre of confusion of 3 rotation axes is 25 µm. |
 |
|
| High stability and large travel mirror mount (±90°) with 1µrad resolution for High Power Laser applications |
|
Multi-Axis Custom Systems for Diffractometry
Newport's expertise in the design of advanced diffractometry solutions for synchrotrons is second to none. Today, Newport has an installed base of over 30 diffractometers in labs and latest generation synchrotrons all over the world. These solutions serve fundamental and applied research in such areas as life health sciences, physics and materials sciences.
Diffractometer Products
| Model |
Description |
Application |
| N6050 Cross K1 |
6-circle multi purpose kappa goniometers |
Multi-technique diffraction |
| N4050 |
4-circle vertical kappa Goniometer |
Crystallography, proteins |
| N3050 P1 |
3-circle goniometer |
Powder diffraction |
| N2020 |
2-circle goniometer |
Versatile, analyzer |
| N2020 Pol |
3-circle goniometer |
Versatile, analyzer |
| N4050 CCD |
4-circle turn-key vertical kappa diffractometer |
Crystallography, proteins |
| N2020 Mac |
2-circle high resolution goniometer |
Powder diffraction |
| XPS-C8 |
XPS 8 axis motion controller/driver |
Tango and Epics driver |
| LB150 |
3, 4 and 5 axis high accuracy levelling base |
|
| IS4CCD |
Crystallography software package Anti collision software for the N4050 |
Crystallography, etc |
Email Tech@newport.com or call 1-877-835-9620 to discuss your diffractomer system needs.