|  
   
  Motorized Positioning
    Air Bearing Solutions
    Controllers and Amplifiers
    Custom Motion Systems
    Motion Outlet
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Motorized Actuators
    Motorized Linear Stages
    Motorized Rotation Stages
    Piezo Motor Driven Products
    Technical Reference
 Show All Product Lines
Home > Products > Motorized Positioning > Motion Outlet > AD Series Ultra-Resolution Electrostrictive Actuators

AD Series Ultra-Resolution Electrostrictive Actuators
AD Series Ultra-Resolution Electrostrictive Actuators

  • Advanced electrostrictive technology minimizes hysteresis
  • Ultra-fine resolution up to 0.04 mm
  • Large fine-travel range up to 100 mm
  • Significantly less creep compared to piezo devices
  • Convenient manual knob allows for 0.5 mm sensitive coarse adjustments

Product Description Product Detail Specifications Drawings Downloads
Product Description
The AD Series actuators and ESA Series controllers bring you cost-effective nanometer-scale positioning like conventional piezoelectric devices without their associated hysteresis, creep, settling, and high voltage problems. We have packaged today’s most advanced electrostrictive ceramic materials into a compact micrometer-sized module which mounts on all of our micrometer-compatible components.
Ideal for demanding fiber positioning, waveguide testing, micro-assembly, and probing applications, the AD actuators provide as fine as 40 nm minimum incremental motion with long travel ranges up to 100 mm. An integrated ultra-fine pitch manual screw allows for 13 mm manual adjustment range with a sensitivity better than 0.5 mm. The adjustment knob is precisely marked every 10 mm making it simple to center the electrostrictive fine-motion travel where desired.


Ordering Information
 Quantity Model Description Outlet Price Original Price
  ESA-C-SET100 Advanced Controller plus 3 Actuators, 100µm fine actuated travel, 13mm coarse travel  $6525

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .