Compare Model Drawings, CAD & Specs Absorber Type Sensor Size Maximum Measurable Power Maximum Power Density Spectral Range Availability Price
$1,437
In Stock
BB - Broadband General Purpose Ø9.5 mm 3 W 1 kW/cm² 0.19 to 11 µm
In Stock
$1,025
In Stock
BB - Broadband General Purpose Ø16 mm 10 W 28 kW/cm² 0.19 to 11 µm
In Stock
$1,396
In Stock
BB - Broadband General Purpose Ø12 mm 4 W (standalone), 20 W (with a heat sink) 23 kW/cm² 0.19 to 11 µm
In Stock
$2,100
SV - Very High Damage Threshold Ø17 mm 30 W 60 kW/cm² 0.19 to 11 µm
$1,270
In Stock
BB - Broadband General Purpose Ø17.5 mm 30 W 20 kW/cm² 0.19 to 11 µm
In Stock
$1,778
BB - Broadband General Purpose Ø50 mm 35 W 12 kW/cm² 0.19 to 11 µm
$1,914
In Stock
PF - High Peak Power Ø17.5 mm 50 W 0.5 kW/cm² 0.24 to 2.2 µm
In Stock
$1,307
4 Weeks
BB - Broadband General Purpose Ø26 mm 50 W 12 kW/cm² 0.19 to 11 µm
4 Weeks
$1,679
CM - High Damage Threshold Ø17 mm 80 W 35 kW/cm² 0.248 to 9.4 µm
$1,829
CM - High Damage Threshold Ø16 mm 150 W 35 kW/cm² 0.248 to 9.4 µm
$1,569
BB - Broadband General Purpose Ø26 mm 150 W 12 kW/cm² 0.19 to 11 µm
$2,029
In Stock
BB - Broadband General Purpose Ø35 mm 250 W 10 kW/cm² 0.19 to 11 µm
In Stock
$4,698
In Stock
BB - Broadband General Purpose Ø50 mm 5000 W 3 kW/cm² 0.19 to 11 µm
In Stock
$3,398
In Stock
BB - Broadband General Purpose Ø65 mm 600 W 7 kW/cm² 0.19 to 11 µm
In Stock

Features

Absorption over Broad Wavelength Range

The thermopile detector’s response to the input laser beam is characterized by its absorption. Newport thermopile sensors use four different types of coating in the sensors. The broadband BB type is employed in most of the 919P models and has an excellent absorption throughout the responsive wavelength range. The CM and SV types are used mainly with high repetition lasers with ultra-short pulses and have a relatively flat response.

The 919P sensors using BB and SV absorbers can measure wavelengths up to 11 µm, while the CM sensors can measure up to 9.4 µm.

The PF type has wavelength dependent response, and it is employed in the sensor 919P-050-18HP, which is specially designed for high energy density pulses and can measure up to 2.2 µm.

Extensively Tested for Damage Threshold vs. Pulse Width

The 919P series thermopile detectors have been extensively tested for the damage threshold with a variety of lasers. You can trust our specifications and have your mind at ease.

Thermopile Sensor Physics

Thermopile optical power sensors are based on thermocouples. A thermocouple consists of two dissimilar metals connected in series. To detect radiation, one metal junction is typically blackened to absorb the radiation. The temperature rise of this junction with respect to another non-irradiated junction generates a voltage. This effect is the basis of all thermocouple temperature sensors. The thermocouple materials used in thermopiles are usually bismuth and antimony, which have a relatively high thermoelectric coefficient. An individual thermocouple typically produces a low output voltage, which results in a low detectivity and limits its use as a sensing device. So, one way to increase the output voltage is to connect many thermocouple junctions in series. All the “hot” junctions are placed close together to collect the radiation. The typical operation of a thermopile is shown above. The thermopile disc consists of a circular array of thermocouples. The optical radiation is absorbed by the disc generating the output voltage. The heat on the disc spreads radially across the thermopile on the reverse side of the disc where it is transferred to a heat sink. These devices are quite sensitive in the IR due to their broadband absorption. Due to the heating and cooling processes, the response time of a thermopile is quite slow, typically on the order of seconds. Due to this time constraint, thermopiles are used exclusively for measuring the power of CW or quasi-CW radiation sources. Please see our Thermopile Sensor Physics technical note for additional information.

Wide Range of Sensors for Power Measurement

Newport’s 919P thermopile detector series provides a full range of sensors to meet the power measurement needs for CW or pulsed lasers. They offer broadband, spectrally flat response, with the maximum power range up to 5000 Watts.

NIST Traceability

Each 919P thermopile sensor includes a DB15 connector and internal EEPROM for storing factory calibration data. Most sensors (BB) are calibrated at three different wavelengths at 532 nm, 1070 nm and 10.6 µm. Other sensor types (PF, CM and SV) use other or additional wavelengths for their calibration for example: 190, 248, 355, and 2100 nm.  Calibration of the thermopile detectors is recommended annually to assure NIST traceability.

Cross Reference Chart for Legacy 818P Series Thermopile Sensors

Legacy 818P Model Replacement 919P Model
818P-001-12, 818P-001-12NIR 919P-003-10
818P-015-19 919P-010-16
818P-010-12, 818P-020-12 919P-020-12
818P-030-19, 818P-015-17W, 818P-030-17W 919P-030-18
818P-040-55, 818P-040-50W, 818P-050-50W 919P-040-50
818P-015-18HP, 818P-030-18HP 919P-050-18HP
818P-040-25, 818P-050-17W 919P-050-26
818P-100-25, 818P-110-19, 818P-150-19 919P-150-26
818P-100-55, 818P-250-25, 818P-300-25 919P-250-35
818P-300-55, 818P-400-55, 818P-500-55 919P-600-65
818P-3KW-65, 818P-3KW-100 919P-5KW-50

Please note that the 919P Series Thermopile Sensors are intended to replace the 818P Series Sensor. Also note that both the series are incompatible with certain optical power meter models. The following table provides the recommended replacement 919P models for each 818P series model. Even though the recommended models have the closest specifications as the obsoleting ones, however, not identical. The user must carefully compare each specification.

Sensor Selection for Lasers

If you already own a laser from Newport and Spectra Physics, check our Optical Sensor Selection Guide to see the recommended sensor each laser product.

Flexible Fiber Adapters

Detector Model

Required Mounting Ring

919P-030-18

919P-18FA

919P-040-50

919P-50FA

919P-050-26, 919P-150-26

919P-26FA

919P-250-35

919P-35FA

919P-020-12, 919P-050-18H

Fiber adapters not mountable

The 919P-SMA and 919P-FC fiber adapter can be used with most of the detector models. Remove the snout for Models 919P-003-10 and 919P-010-16 and directly mount the fiber adapters on the thread. In order to accommodate various aperture sizes, we provide adapter rings as well as the fiber adapters. Refer to the table for the corresponding adapter ring for each detector model. Note that certain models do not accept a fiber adapter.

Compatible Power Meters

Newport offers a comprehensive range of optical power meters from low cost, hand-held meters to the most advanced dual-channel benchtop meter available in the market. Presented here is a list of meters compatible with the 919P Series sensors. For more detailed information about our power meters, please see our Optical Power Meter Guide.

2938-R-grey_sensor

1938-R/2938-R

2936-R-grey_sensor

1936-R/2936-R

1919-R_angle

1919-R 

843-R_side

843-R

845-PE-RS

845-PE-RS

844-PE-USB

844-PE-USB
User Interface Touchscreen Advanced Advanced Simple User Commands, PMManager PMManager Only
Measurement Capabilities Power (15 Hz), Energy, Pulsed Power, Peak-to-Peak Power, RMS Power Power, Peak-to-Peak Power, RMS Power Power, Energy, Pulsed Power Power, Energy Power, Energy, Pulsed Power Power, Energy, Pulsed Power
Analog Bandwidth Up to 200 kHz Up to 400 kHz 15 Hz  15 Hz 15 Hz 15 Hz 
Data Storage 2 GB Internal, External USB, Via PManager 250,000 pts internal Limited by USB memory size

843-R-USB: Via PMManager

843-R: None

User Commands, PMManager Via PMManager
Measurement Rate per Second 15 10,000 15 15 15 15 
Trigger In/Out
Analog Out
Computer Interface USB
RS232
USB
RS232
USB
RS232

843-R-USB: USB

843-R: None
RS232 USB

Additionally, please refer to Newport Power Meter and Detector Legacy and Compatibility for a complete list of meters that are compatible with this model.