|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors For Power Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Detectors, Others
    Laser Diode Control
    Laser Diode Mounts
    Photonics Outlet
    Power and Energy Meters
 Show All Product Lines
Home > Products > Light Test and Measurement > Detectors For Power Meters > Low-Power Detectors, Legacy 918 Series

Low-Power Detectors, Legacy 918 Series
Low-Power Detectors, Legacy 918 Series

  • Automatic thermal drift compensation
  • Free-space and fiber optic measurements
  • Integrated attenuator allows easy extension of measurement range from 1 pW up to 2 W (-90 to +33 dBm)
  • Calibration data electronically stored in detector head
  • 2 m long cable allows easy integration into test systems

Product Description Product Detail Specifications Catalog PDF
Product Description
The 918 Series Low-Power Detectors are a natural progression in the evolution of Newport’s low-power detector series. This product family was designed to extend the utility of the 818 Series detector family.
All of the features of the 818 Series family of low-power detectors are incorporated into the 918 Series, with all electrical and electro-optic specifications identical—see Low Power Detectors, Legacy 818 Series.
The 918 Series detectors include the following unique features:
Integrated OD3 attenuator — Newport’s exclusive OD3 attenuator technology extends the dynamic range of low-power detectors, and is now integrated into the 918 Series detector housing. By sliding the attenuator into the beam path, the measurement range can be extended without interruptions.
Integrated calibration data — The 918 Series detectors are fully calibrated to NIST-traceable standards using Newport’s in-house calibration facility. Each detector is shipped with its individual calibration data which is electronically stored inside the detector head. A certificate of calibration as well as the actual calibration curves is shipped with the detector.
Sensing electronics provide feedback to the power meter, adjusting the calibration data to account for any change in temperature, thereby increasing the measurement accuracy.
The 918 Series detectors may be either post-mounted or may be placed directly ...


Ordering Information
 Quantity Model Description Price
  918-UV 918 Low-Power Detector, 190–1110 nm, UV Silicon, OD3 Attenuator, 14-Pin LEMO 
  918-SL 918 Low-Power Detector, 400–1100 nm, Silicon, OD3 Attenuator, 14-Pin LEMO 
  918-IR 918 Low-Power Detector, 780–1800 nm, Germainium, OD3 Attenuator, 14-Pin LEMO 
  918-IG 918 Low-Power Detector, 800–1650 nm, InGaAs, OD3 Attenuator, 14-Pin LEMO 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .