Motion Controller, Picomotor, Open-Loop, 4 Channel

  • Type
    Motion Controller
  • Number of Axis
    4
  • Computer Interfaces
    10/100 Ethernet, USB
  • Drive Type
    Open Loop Picomotor
  • Power Requirements
    10.5 to 14.5 VDC
  • Power Consumption
    11 W @ 2 kHz Sustained Speed, 2 W Idle
  • Maximum Pulse Rate
    2 kHz  
  • Operating Temperature
    0 to 65°C
  • Storage Temperature
    -40 to 95°C
  • Weight
    0.272 kg