|  
   
  Light Test and Measurement
    Beam Analysis
    Detectors
    Photonics Outlet
    Power and Energy Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
 Show All Product Lines
Home > Products > Light Test and Measurement > Power and Energy Meters > 840-C Hand-Held Optical Power Meter

840-C Hand-Held Optical Power Meter
840-C Hand-Held Optical Power Meter
(Detector, post, post holder, and clamp sold separately)


This power meter is being phased out. Supplies are limited to stock on hand. This item has been replaced by Newport's 1916-C, 842-PE or 1918-C
Please call your Newport Application Engineer with any questions you may have on instrument or detector compatibility.

  • Power and precision typical of a benchtop meter
  • Includes both DC and AC peak-to-peak measurement modes
  • Power sensitivity from 100 pW to 2 W (-70 to +33 dBm)
  • Wavelength and range settings
  • Linear, dB, dBm and linear ratio readouts
  • Background subtraction and digital averaging

Product Description Product Detail Specifications Catalog PDF
Product Description
The Model 840-C hand-held optical power meter is fully compatible with all of Newport’s 818 Series Low-Power Si, Ge and InGaAs detectors. Detectors connect to the power meter through an in-line calibration module that is dedicated to each detector (see System Specifications Table below for all compatible detectors). These detachable modules provide the Model 840-C with calibration and operating information specific to the assigned detector. Various detector accessories allow for free-space, as well as for fiber coupled power measurements. DC and AC peak-to-peak power measurements can be displayed in units of W and dBm on the instrument’s 4 digit, backlit LCD.


Ordering Information
 Quantity Model Description Price
  840-C Hand-held Power Meter 
  840-C-CAL 840-C with test data and certificate 
  840-C/220 Hand-held Power Meter, 220V Version 
  840-C/220-CAL 840-C with test data and certificate 

Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .