|
|
| Integrating Spheres, 819M Series |
|
|
Model 819C for Collimated Beam Measurements
Model 819D for Divergent Beam Measurements
|
-
Total collection of light and spatial integration - useful for divergent and non-symmetrical beams- Measurements insensitive to exact detector positioning
- Signal attenuation, advantageous in measurement of high-power beams
- High reflectance coating avoids direct damage from the first strike of the beam
- Thermally stable
- High UV-VIS-NIR reflectance
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
|
Product Description
The new 819M Series Integrating Spheres are configured to optimize your measurement geometry for laser beams and other light sources whether collimated or divergent. These integrating spheres are offered in sizes ranging from 2 to 6 in diameter to accommodate most laser power range requirements. They are designed to provide greater configuration flexibility than ever before, including a new robust port frame design, compatible with many attachments and accessories including detectors covering the spectral range of 250 nm to 1800 nm. The spheres may be ordered with either of two types of diffuse reflectance material; Spectralon polymer lining or Spectraflect coating. In an integrating sphere the detected flux is always a small fraction of the incident flux. This attenuation, caused by light reflecting many times before reaching the detector, makes the integrating sphere ideal for measurement of output light power of high-power light sources.
The new 819M Series Integrating Spheres are configured to optimize your measurement geometry for laser beams and other light sources whether collimated or divergent. These integrating spheres are offered in sizes ranging from 2 to 6 in diameter to accommodate most laser power range requirements. They are designed to provide greater configuration flexibility than ever before, including a new robust port frame design, compatible with many attachments and accessories including detectors covering the spectral range of 250 nm to 1800 nm. The spheres may be ordered with either of two types of diffuse reflectance material; Spectralon polymer lining or Spectraflect coating. In an integrating sphere the detected flux is always a small fraction of the incident flux. This attenuation, caused by light reflecting many times before reaching the detector, makes the integrating sphere ideal for measurement of output light power of high-power light sources.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Ordering Instructions | Notes:
Order the 841-DIN adapter with your detector if using with one of our new power/energy meters (842-PE, 1916-C, 1931-C Series and 1936-C Series).
Optical power meter, stand and fiber optic port adaptor sold separately. | 
| 
| Example: 819D-OPT-01-03-02-02
Sphere: 819D-SL-3.3 Spectralon Coated
North Pole Port: SMA Fiber Adaptor
0° Port: 0.5" Port Reducer
90° Port: Model 818-SL/CM Detector | |
Spheres Only - Ordering Information | | Quantity | Model | Description | Price | | | 819C-SL-2 | 4-Port 2 in. Spectralon Sphere, Includes 0-Deg 1 in. Port Plug | | | | 819C-SL-3.3 | 4-Port 3.3 in. Spectralon Sphere, Includes 0-Deg 1.5 in. Port Plug | | | | 819C-SL-5.3 | 4-Port 5.3 in. Spectralon Sphere, Includes 0-Deg 2.5 in. Port Plug | | | | 819C-SF-4 | 4-Port 4 in. Spectraflect Sphere, Includes 0-Deg 1.5 in. port Plug | | | | 819C-SF-6 | 4-Port 6 in. Spectraflect Sphere, Includes 0-Deg 2.5 in. Port Plug | | | | 819D-SL-2 | 3-Port 2 Spectralon Sphere | | | | 819D-SL-3.3 | 3-Port 3.3 in. Spectralon Sphere, includes 1 in. Port Reducer | | | | 819D-SL-5.3 | 3-Port 5.3 in. Spectralon Sphere, includes 1 in. Port Reducer | | | | 819D-SF-4 | 3-Port 4 in. Spectraflect Sphere, includes 1 in. Port Reducer | | | | 819D-SF-6 | 3-Port 6 in. Spectraflect Sphere, includes 1 in. Port reducer | |
| Optional Accessories Ordering Information | | Quantity | Model | Description | Price | | | 819-DA | Detector Adaptor for 818 detectors, to 1" port | | | | 819M-DAT | Detector Adaptor for 918(D) Series, to 1" Port | | | | 819M-B4 | 4 in. X 4 in. Base Plate | | | | 819M-B6 | 6 in. X 6 in. Base Plate | | | | 819M-B8 | 8 in. X 8 in. Base Plate | | | | 819M-B-0.06-0.5 | PR-050-0062-FB Port Reducer 0.5-0.0625 Flt Blk | | | | 819M-B-0.12-0.5 | PR-050-0125-FB Port Reducer 0.5-0.125 Flat Blk | | | | 819M-B-0.25-0.5 | PR-050-0250-FB Port Reducer 0.5-0.25 Flat Blk | | | | 819M-B-0.12-1.0 | PR-100-0125-FB Port Reducer 1-0.125 Flat Blk | | | | 819M-B-0.25-1.0 | PR-100-0250-FB Port Reducer 1-0.25 Flat Blk | | | | 819M-B-0.50-1.0 | PR-100-0500-FB Port Reducer 1-0.5 Flat Blk | | | | 819M-B-0.75-1.0 | PR-100-075-FB Port Reducer 1-0.75 Flat Blk | | | | 819-PC-0.5 | 0.5 to 1.0 in. Port Converter | | | | 819M-PP-SL-0.5 | Port Plug, 0.5 in., Spectralon | | | | 819M-PP-SL-1.0 | Port Plug, 1.0 in., Spectralon | | | | 819M-PP-SL-1.5 | Port Plug, 1.5 in., Spectralon | | | | 819M-PP-SL-2.5 | Port Plug, 2.5 in., Spectralon | | | | 819M-PP-SF-0.5 | Port Plug, 0.5 in., Spectraflect | | | | 819M-PP-SF-1.0 | Port Plug, 1.0 in., Spectraflect | | | | 819M-PP-SF-1.5 | Port Plug, 1.5 in., Spectraflect | | | | 819M-PP-SF-2.5 | Port Plug, 2.5 in., Spectraflect | | | | 819M-SMA-0.5 | SMA Fiber Adaptor, 0.5 in., Flat Black | | | | 819M-ST-0.5 | ST Fiber Adaptor, 0.5 in., Flat Black | | | | 819M-LC-0.5 | LC Fiber Adaptor, 0.5 in., Flat Black | | | | 819M-FC-0.5 | FC Fiber Adaptor, 0.5 in., Flat Black | | | | 819M-SMA-1.0 | SMA Fiber Adaptor, 1.0 in., Flat Black | | | | 819M-ST-1.0 | ST Fiber Adaptor, 1.0 in., Flat Black | | | | 819M-LC-1.0 | LC Fiber Adaptor, 1.0 in., Flat Black | | | | 819M-FC-1.0 | FC Fiber Adaptor, 1.0 in., Flat Black | | | | 819M-SAM-1.0 | 1" Sample Holder, external mounting | |
| | Note: Base Assemblies, Port Reducers, Port Plugs and Fiber Adaptors are compatible with both Models 819D and 819C Spheres. | Related Products |  Fiber Optic Detector, 918D-IS / 818-IS Series
| 1918-C High-Performance Hand-Held Optical Power and Energy Meter 1936-C/2936-C Optical Power/Energy Meters, High Performance Power Delivery Fibers
| |
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|