|  
   
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Fiber Optic Light Sources, Broadband
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components >  Photonics Outlet > 818T Series High-Power Detectors

818T Series High-Power Detectors
818T Series High-Power Detectors

Key Features
  • 1 mW to 300 W air-cooled
  • Fast response time
  • Safe, low specular reflection front bezel
  • Proprietary high-damage-threshold surface
  • Flat spectral response from 0.19–11 mm
  • NIST-traceable calibration included
  • In-line calibration module option available
  • Limited 90 days warranty

Product Description Product Detail Specifications Drawings
Product Description
Newport’s 818T High-Power Detectors offer the highest quality in thermopile detectors. Utilizing an isothermal disk design, each 818T detector delivers accuracy, uniformity and rugged reliability for your CW or pulsed laser power measurements. All 818T detectors have a 1/4-20 tapped hole for post or plate mounting.
Typical applications include measurements of CW or pulsed Ion, Nd:YAG, Ti:Sapphire, CO2, Holmium lasers, high-power laser diodes and Excimer measurements in the UV range (818T-150X).
The 818T-02 detector features a compact, low-profile design allowing the measurement of maximum continuous power of up to 2 W in tight spaces. The detector’s minimum detectable power of 1 mW makes it suitable for measuring laser diode outputs.
The 818T-300F fan-cooled detector bridges the gap between our air and water cooled high-power detectors. It can measure power levels of up to 300 W and requires no water cooling system. The low-noise, low-vibration fan inside the detector housing is powered via an AC/DC wall-plug adaptor, supplied with the detector.
The high-damage-threshold of the 818T Series High-Power Detectors is 10 times more rugged than typical black thermopile probes. Exceeding the damage threshold only degrades detector performance without causing catastrophic failure.
All detectors feature a proprietary detector surface, providing a 10 kW/cm2 ...


Ordering Information
  Model Discounted Price
  818T-30 
  818T-150/CM 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .