|  
Sign In  Or  Create New Account
  Light Test and Measurement
    Photonics Outlet
    Beam Analysis
    High Speed Photodiode Detectors
    Laser Diode Controllers
    Laser Diode Mounts
    Low Light Sensing
    Optical Detectors For Power Meters
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Power Meter
 Show All Product Lines
Home > Products > Light Test and Measurement > Optical Detectors For Power Meters > Thermopile Detector Sensor, 818P Series

Thermopile Detector Sensor, 818P Series
Thermopile Detector Sensor, 818P Series
Post, post holder, and clamp sold separately.

  • Very high sensitivity to power
  • Broadband flat spectral response from 0.19–11 µm
  • NIST-traceable calibration included
  • Insensitive to beam position
  • 1.8 m long cable allows easy access to test systems
Compatible Power Meter Models

Product DescriptionSpecificationsDownloadsCatalog PDF Related Products
Product Description
Newport’s 818P Series High Power Thermopile Detectors provide a full range of the highest quality detectors to meet most laser power measurement needs. These thermal detectors offer broadband, spectrally flat power detectors for general use. High peak power pulse damage resistance in specific UV and IR bands are also available. Maximum power ratings range from 1 to 400 Watts. Higher maximum power ratings require heatsink, fan, or water-cooled operation. Standard apertures of 12, 19, 25 and 55 mm are available. Volume absorber versions with an 18mm aperture are also available. Typical applications include measurements of CW or pulsed Ion, Nd:YAG, Ti:Sapphire, CO2, Holmium lasers, high-power laser diodes and Excimer laser measurements in the UV range.
The newly introduced 818P-001-12 themal sensor head offers the flat spectral response and the low spatial dependence of thermopile detectors, while retaining the high sensitivity of photodiodes. Users working with lasers in the µW and mW range will appreciate its lower thermal drift compared to the standard thermopile detectors. It is ideally suited for measuring pulsed laser diodes, OPA, gas lasers (HeNe, argon, etc) or any low power laser.
Each 818P thermopile detector include a DB15 connector and internal EEPROM for storing factory calibration ...



Ordering Information
 Quantity  Model  Description  Price
 
Available Today
 818P-001-12  Thermopile Detector, 12 mm Aperture, 1 W, Air Cooled  
$1410.00
 
Available Today
 818P-IRF1  IR Filter kit for 818P-001-12 Thermal Detector Head, comprised of a fused silica window, acting as an IR filter for blocking light above 3mm, and a filter holder.  
$345.00
 
Available Today
 818P-010-12  Thermopile Detector, 12 mm Aperture, 10 W, Air Cooled  
$901.00
 
3 Weeks
 818P-020-12  Thermopile Detector, 12 mm Aperture, 20 W, Heat Sink  
$901.00
 
3 Weeks
 818P-070-12  Thermopile Detector, 12 mm Aperture, 70 W, Water Cooled  
$935.00
 
Available Today
 818P-015-19  Thermopile Detector, 19 mm Aperture, 15 W, Air Cooled  
$885.00
 
1 Week
 818P-030-19  Thermopile Detector, 19 mm Aperture, 30 W, Heat Sink  
$901.00
 
Available Today
 818P-110-19  Thermopile Detector, 19 mm Aperture, 110 W, Fan Cooled  
$1049.00
 
4 Weeks
 818P-150-19  Thermopile Detector, 19 mm Aperture, 150 W, Water Cooled  
$1003.00
 
Available Today
 818P-040-25  Thermopile Detector, 25 mm Aperture, 40 W, Air Cooled  
$1167.00
 
Available Today
 818P-100-25  Thermopile Detector, 25 mm Aperture, 100 W, Heat Sink  
$1406.00
 
4 Weeks
 818P-250-25  Thermopile Detector, 25 mm Aperture, 250 W, Fan Cooled  
$1468.00
 
4 Weeks
 818P-300-25  Thermopile Detector, 25 mm Aperture, 300 W, Water Cooled  
$1309.00
 
Available Today
 818P-040-55  Thermopile Detector, 55 mm Aperture, 40 W, Air Cooled  
$1304.00
 
Available Today
 818P-100-55  Thermopile Detector, 55 mm Aperture, 100 W, Heat Sink  
$1520.00
 
Available Today
 818P-300-55  Thermopile Detector, 55 mm Aperture, 300 W, Fan Cooled  
$1610.00
 
Available Today
 818P-400-55  High Power Thermopile Detector, 55 mm Aperture, 400 W, Water Cooled  
$1406.00
 
Available Today
 818P-015-18  Thermopile Detector, 18 mm Aperture, 15 W, Air Cooled, Volume Absorber  
$1105.00
 
Available Today
 818P-030-18  Thermopile Detector, 18 mm Aperture, 30 W, Heat Sink, Volume Absorber  
$1128.00
 
Available Today
 818P-015-18HP  Thermopile Detector, 18mm Aperture, 15W, High Peak Power  
$1690.00
 
Available Today
 818P-030-18HP  Thermopile Detector, 18mm Aperture, 30W, Heatsink, High Peak Power  
$1790.00
 
Available Today
 818P-015-17W  Thermopile Detector, 17mm Aperture, 15W, Stand Alone, High Avg. Power Density  
$1354.00
 
3 Weeks
 818P-030-17W  Thermopile Detector, 17mm Aperture, 30W, Heatsink, High Avg. Power Density  
$1354.00
 
Available Today
 818P-050-17W  Thermopile Detector, 17mm Aperture, 50W, Heatsink, High Power Density  
$1417.00
 
4 Weeks
 818P-040-50W  Thermopile Detector, 50mm Aperture. 40W, High Avg. Power Density  
$1965.00
 
3 Weeks
 818P-050-50W  Thermopile Detector, 50mm Aperture. 50W, Heatsink, High Avg. Power Density  
$2148.00
 
Available Today
 818P-FC  FC Connector, Threaded, Stainless Steel  
$107.00
 
Available Today
 818P-SM  SMA Connector, Threaded, Stainless Steel  
$99.00
 
Available Today
 818P-SC  SC Connector, Threaded, Stainless Steel  
$99.00
 
Available Today
 818P-FA-12  1-Port Fiber Adaptor for 12 mm 818P Thermal Detector Head  
$99.00
 
4 Weeks
 818P-FA-19  1-Port Fiber Adaptor for 19 mm 818P Thermal Detector Head  
$107.00
 
4 Weeks
 818P-FA-25  1-Port Fiber Adaptor for 25 mm 818P Thermal Detector Head  
$107.00
 
4 Weeks
 818P-FA-3P  3-Port Fiber Adaptor for 50mm 818P Thermal Detector Head  
$447.00
 
Available Today
 818P-BNC  DB15 to BNC Adapter (for use with DVM or Scope)  
$89.00
 
Available Today
 818P-DIN  DB15 to DIN Adaptor (for use with 1835-C or 2835-C power meters)  
$148.00


Related Products

1936-C/2936-C series is the most advanced benchtop power meter in industry (see Optical Power Meter, High-Performance Hand-Held, 1918-C)
(Detectors sold separately)


• For high performance portable optical meter, see Optical Power and Energy Meters, High Performance, 1936-C/2936-C
• Consider an integrating sphere as an alternative, see Integrating Sphere
• For high power laser pulse measurement, see Pyroelectric Detector Sensor, 818E Series
• For laser beam analysis, see the Beam Analysis Chapter


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .