|  
   
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Laser Diode Control
    Laser Diode Mounts
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components >  Photonics Outlet > 818J Series Energy Detectors

818J Series Energy Detectors
818J Series Energy Detectors
Stands sold separately

Key Features
  • Measurement range in joules
  • Broad UV-VIS-IR spectral response
  • High repetition rates
  • Low-profile detector enables measurements in tight spaces
  • NIST-traceable calibration
  • Limited 90 days warranty

Product Description Product Detail Specifications Drawings
Product Description
Precise measurements of pulsed laser energy can be accomplished with Newport’s 818J Series Energy Detectors, which utilize crystalline pyroelectrics. Each detector includes NIST-traceable calibration and is packaged in an EMI-shielded cylindrical housing that mounts directly to our English posts.
Calibrated measurements can be performed by ordering the /CM versions of these detectors for use with Newport’s 1835-C and 2835-C Optical Meters.
The 818J-08B detector features a compact, low-profile design, thus allowing energy measurements in very tight spaces. This detector can be used on its back or mounted on a post, for either vertical laser setups or horizontal laser beams.
A patented crystal material is utilized in Newport’s large-area energy detectors, delivering higher repetition rates and better spatial uniformity than detectors built with conventional pyroelectric materials, while it is less sensitive to microphonic noise and temperature.
Large expanded beams can be accommodated with detector diameters of 25 and 50 mm. Black-organic coated 818J-25B and 818J-50B detectors are suitable for most applications. This coating flattens spectral response from UV to deep IR and eliminates beam retro-reflection, while providing more damage resistant operation, but repetition rates are limited to 50 and 100 pps respectively. Uncoated 818J-25 and 818J-50 detectors have a thin-film metal-oxide coating and are suitable ...


Ordering Information
 Quantity Model Discounted Price
  818J-09B 
  818J-25B 
  818J-50B 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .