|
818E-0.3-04-S |
Pyroelectric Energy Detector, 3.7 mm Aperture, 0.3 W |
0 |
In Stock |
839 |
$839.00 |
ADD |
|
818E-03-12-F |
Pyroelectric Energy Detector, Fast Acting, 12 mm Aperture, 3 W, Air Cooled
|
3 |
3 Weeks |
972 |
$972.63 |
ADD |
|
818E-03-12-L |
Pyroelectric Energy Detector, Long Pulse, 12 mm Aperture, 3 W, Air Cooled |
3 |
3 Weeks |
972 |
$972.63 |
ADD |
|
818E-05-12-F |
Pyroelectric Energy Detector, Fast Acting, 12 mm Aperture, 5 W, Heat Sink |
4 |
4 Weeks |
1019 |
$1,019.09 |
ADD |
|
818E-05-12-L |
Pyroelectric Energy Detector, Long Pulse, 12 mm Aperture, 5 W, Heat Sink |
3 |
3 Weeks |
1019 |
$1,019.09 |
ADD |
|
818E-05-25-F |
Pyroelectric Energy Detector, Fast Acting, 25 mm Aperture, 5 W, Air Cooled |
3 |
3 Weeks |
1253 |
$1,253.41 |
ADD |
|
818E-05-25-L |
Pyroelectric Energy Detector, Long Pulse, 25 mm Aperture, 5 W, Air Cooled |
4 |
4 Weeks |
1253 |
$1,253.41 |
ADD |
|
818E-05-25-S |
Pyroelectric Energy Detector, Short Pulse, 25 mm Aperture, 5 W, Air Cooled |
0 |
In Stock |
1253 |
$1,253.41 |
ADD |
|
818E-10-25-F |
Pyroelectric Energy Detector, Fast Acting, 25 mm Aperture, 10 W, Heat Sink |
0 |
In Stock |
1345 |
$1,345.32 |
ADD |
|
818E-10-25-L |
Pyroelectric Energy Detector, Long Pulse, 25 mm Aperture, 10 W, Heat Sink |
4 |
4 Weeks |
1345 |
$1,345.32 |
ADD |
|
818E-10-25-S |
Pyroelectric Energy Detector, Short Pulse, 25 mm Aperture, 10 W, Heat Sink |
4 |
4 Weeks |
1345 |
$1,345.32 |
ADD |
|
818E-10-50-F |
Pyroelectric Energy Detector, Fast Acting, 50 mm Aperture, 10 W, Air Cooled |
4 |
4 Weeks |
1482 |
$1,482.68 |
ADD |
|
818E-10-50-L |
Pyroelectric Energy Detector, Long Pulse, 50 mm Aperture, 10 W, Air Cooled |
4 |
4 Weeks |
1482 |
$1,482.68 |
ADD |
|
818E-10-50-S |
Pyroelectric Detector, 818E Energy, Short Pulse, 50 mm Aperture, 10W, Air Cooled |
0 |
In Stock |
1482 |
$1,482.68 |
ADD |
|
818E-20-50-F |
Pyroelectric Energy Detector, Fast Acting, 50 mm Aperture, 20 W, Heat Sink |
4 |
4 Weeks |
1596 |
$1,596.81 |
ADD |
|
818E-20-50-L |
Pyroelectric Energy Detector, Long Pulse, 50 mm Aperture, 20 W, Heat Sink |
4 |
4 Weeks |
1596 |
$1,596.81 |
ADD |
|
818E-20-50-S |
Pyroelectric Energy Detector, Short Pulse, 50 mm Aperture, 20 W, Heatsink |
3 |
3 Weeks |
1596 |
$1,596.81 |
ADD |
|
818E-DF-12 |
Diffuser / Attenuator, 818E Pyroelectric heads, 12 mm, 190 nm to 2.5 µm |
4 |
4 Weeks |
190 |
$190.89 |
ADD |
|
818E-DF-25 |
Diffuser / Attenuator, 818E Pyroelectric heads, 25 mm, 190 nm to 2.5 µm |
4 |
4 Weeks |
332 |
$332.29 |
ADD |
|
818E-DF-50 |
Diffuser / Attenuator, 818E Pyroelectric heads, 50 mm, 190 nm to 2.5 µm |
0 |
In Stock |
362 |
$362.59 |
ADD |
|
818P-BNC |
DB15 to BNC Adapter, For DVM or Scope Use |
0 |
In Stock |
109 |
$109.00 |
ADD |
|
818P-DIN |
DB15 to DIN Adaptor, For 1835-C or 2835-C Power Meter Use |
0 |
In Stock |
149 |
$149.48 |
ADD |