|  
   
  Lasers
    CW / Quasi-CW Solid State Lasers
    Diode Lasers
    Gas Lasers
    High Energy Pulsed Lasers
    Laser Accessories
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Laser Accessory Kits
    Q-Switched DPSS Lasers
    Tunable Lasers
    Ultrafast Lasers
 Show All Product Lines
Home > Products > Lasers > Laser Accessories > Energy Detectors, 818E Series

Energy Detectors, 818E Series
Energy Detectors, 818E Series

  • Measurement range in joules
  • Broad UV-VIS-IR spectral response
  • High repetition rates
  • NIST-traceable calibration
  • 1.8 m long cable allows easy access to test systems
Compatible Energy Meters

Product Description Product Detail Specifications Downloads Catalog PDF
Product Description
If you need to measure the energy from a pulsed laser, Newport's 818E Series Pulsed Energy Detectors provides you with a selection that will meet even the most demanding energy measurement needs. Short pulse, long pulse and fast acting versions are available with square apertures of 3.7, 12, 25 and 50 mm. Choose from among air cooled for low power or heat sink versions for higher powers.
All Short and Long Pulse detectors come with a DB15 connector and internal EEPROM for storing factory calibration data, making them compatible with Newport's new model 1936-C and 2936-C Series (see Optical Power/Energy Meters, High Performance ) Optical Meter and model 1918-C (see High-Performance Hand-Held Optical Power and Energy Meter) and 842-PE Handheld Power/Energy Meters (see High Accuracy Hand-Held Optical Power and Energy Meter). When using with Newport's legacy 1835-C or 2835-C Power Meters, use the adaptor cable 818P-DIN (ordered separately). Fast acting versions have a DB15 connector and require the use of the 818P-BNC adapter cable when connecting to an oscilloscope or the above referenced power meters. The 818P-BNC adapter cable (ordered separately) can also be used to connect calibrated versions of the 818P series ...


Ordering Information
 Quantity Model Description Price
  818E-10-50-S Energy Detector, Short Pulse, 50 mm Aperture, 10 W, Air Cooled 
  818E-20-50-S Energy Detector, Short Pulse, 50 mm Aperture, 20 W, Heatsink 
  818E-10-50-L Energy Detector, Long Pulse, 50 mm Aperture, 10 W, Air Cooled 
  818E-20-50-L Energy Detector, Long Pulse, 50 mm Aperture, 20 W, Heat Sink 
  818E-10-50-F Energy Detector, Fast Acting, 50 mm Aperture, 10 W, Air Cooled 
  818E-20-50-F Energy Detector, Fast Acting, 50 mm Aperture, 20 W, Air Cooled 
  818E-05-25-S Energy Detector, Short Pulse, 25 mm Aperture, 5 W, Air Cooled 
  818E-10-25-S Energy Detector, Short Pulse, 25 mm Aperture, 10 W, Heat Sink 
  818E-05-25-L Energy Detector, Long Pulse, 25 mm Aperture, 5 W, Air Cooled 
  818E-10-25-L Energy Detector, Long Pulse, 25 mm Aperture, 10 W, Heat Sink 
  818E-05-25-F Energy Detector, Fast Acting, 25 mm Aperture, 5 W, Air Cooled 
  818E-10-25-F Energy Detector, Fast Acting, 25 mm Aperture, 10 W, Air Cooled 
  818E-03-12-L Energy Detector, Long Pulse, 12 mm Aperture, 3 W, Air Cooled 
  818E-05-12-L Energy Detector, Long Pulse, 12 mm Aperture, 5 W, Heat Sink 
  818E-03-12-F Energy Detector, Fast Acting, 12 mm Aperture, 3 W, Air Cooled
 
  818E-05-12-F Energy Detector, Fast Acting, 25 mm Aperture, 5 W, Heat Sink 
  818E-0.3-04-S Energy Detector, 3.7 mm Aperture, 0.3 W, BNC Output 
  818E-0.3-04-F Energy Detector, Fast Acting, 3.7 mm Aperture, 0.3 W, BNC Output
 
  818E-DA-12 Diffuser / Attenuator, 818E Series, 12 mm, 400 nm to 2.5 µm 
  818E-DA-25 Diffuser / Attenuator, 818E Series, 25 mm, 400 nm to 2.5 µm 
  818E-DA-50 Diffuser / Attenuator, 818E Series, 50 mm, 400 nm to 2.5 µm 
  818E-DG-12 Diffuser / Attenuator, UV Grid, 818E Series, 12 mm, 200-400 nm 
  818E-DG-25 Diffuser / Attenuator, UV Grid, 818E Series, 25 mm, 200-400 nm 
  818E-DG-50 Diffuser / Attenuator, UV Grid, 818E Series, 50 mm, 200-400 nm 
  818P-BNC DB15 to BNC Adapter (for use with DVM or Scope) 
  818P-DIN DB15 to DIN Adaptor (for use with 1835-C or 2835-C power meters) 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .