|
|
|
|
|
|
| High Speed Biased Detectors, 818-BB Series |
|
|
Stands sold separately
|
-
Silicon, GaAs and InGaAs photodetectors available- Rise times down to 35 ps
- Amplified versions provide up to 26 dB gain
- Built-in bias supply on unamplified versions (except for BB-22 and BB-40)
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Downloads
Catalog PDF
|
Product Description
818-BB Series Photodetectors are cost effective diagnostic tools suitable for a variety of applications such as viewing of Q-switched, mode-locked, or rapidly modulated laser signals and picosecond laser alignment. Standard detector modules (818-BB-20, -21, -30, -31 and -40) consist of free-space, small and large area Si, GaAs or InGaAs detectors, with rise times ranging from 175 ps30 ns. An FC-style fiber optic connector input is provided on the 818-BB-31 for fiber pigtailed light sources. Each unit, other than the 818-BB-40, includes a built-in bias supply consisting of standard 3 V lithium cells and a 50 ohm BNC connector output. The batteries are easily replaceable and by disconnecting the detector from the oscilloscope input, when not in use, you can extend the lifetime of the batteries. The 818-BB-40 comes with an external 24 VDC power supply. The 818-BB-35 and 818-BB-45 detector modules offer a low-cost solution for ultra-fast measurements offering a 10 GHz bandwidth. These detectors are suitable for applications where detector risetimes of <35 psec are required for Q-switched and Ultrafast Laser output analysis. These detectors utilize 3 V lithium cells (supplied). The 818-BB-22 UV Enhanced Detector module consists of a silicon detector with an enhanced ultraviolet response, making it well ...
818-BB Series Photodetectors are cost effective diagnostic tools suitable for a variety of applications such as viewing of Q-switched, mode-locked, or rapidly modulated laser signals and picosecond laser alignment. Standard detector modules (818-BB-20, -21, -30, -31 and -40) consist of free-space, small and large area Si, GaAs or InGaAs detectors, with rise times ranging from 175 ps30 ns. An FC-style fiber optic connector input is provided on the 818-BB-31 for fiber pigtailed light sources. Each unit, other than the 818-BB-40, includes a built-in bias supply consisting of standard 3 V lithium cells and a 50 ohm BNC connector output. The batteries are easily replaceable and by disconnecting the detector from the oscilloscope input, when not in use, you can extend the lifetime of the batteries. The 818-BB-40 comes with an external 24 VDC power supply. The 818-BB-35 and 818-BB-45 detector modules offer a low-cost solution for ultra-fast measurements offering a 10 GHz bandwidth. These detectors are suitable for applications where detector risetimes of <35 psec are required for Q-switched and Ultrafast Laser output analysis. These detectors utilize 3 V lithium cells (supplied). The 818-BB-22 UV Enhanced Detector module consists of a silicon detector with an enhanced ultraviolet response, making it well suited for the fourth harmonic Nd:YAG, YLF or Glass Lasers and Excimer Lasers. Additionally, its large active area and fast response time make it an excellent general-purpose photodetector for the 200 to 1100 nm wavelength region. To attain its fast response, this detector comes with a 24 VDC external power supply. The 818-BB-21A, -30A, and new -35A, -35AF, -45A, -45AF Amplified Detector modules consist of Si or InGaAs detectors having a built-in amplifier with approximately up to 26 dB of gain. It is excellent for viewing rapid modulation of low-power CW lasers or other light sources in the mW regime. The detectors are AC coupled and feature a bandwidth ranging from 75 kHz up to 10.7 GHz. A wall plug-in style power supply is provided with these units. The 818-BB-21TTL(/220) and-30TTL(/220) TTL Detector modules are based on our standard detectors with an additional TTL output whose threshold is adjustable, while their analog out exhibits performance characteristics on par with our equivalent standard products.
|
|
|
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 818-BB-20 | Biased Photodetector, 300-1100nm, Silicon, 3V Bias | | | | 818-BB-21 | Biased Photodetector, 300-1100nm, Silicon, 9V Bias | | | | 818-BB-21A | Amplified, Biased Photodetector, 300-1100nm, Silicon, 24V Bias | | | | 818-BB-21TTL | TTL & Analog Detector, 450-870 nm, Silicon | | | | 818-BB-22 | Biased Photodetector, 200-1100nm, Silicon, 24V Bias | | | | 818-BB-30 | Biased Photodetector, 1000-1600nm, InGaAs, 6V Bias | | | | 818-BB-30A | Amplified Biased Photodetector, 1000-1600nm, InGaAs, 24V Bias | | | | 818-BB-30TTL | TTL & Analog Detector, 1000-1650 nm, InGaAs | | | | 818-BB-31 | Biased Photodetector, 1000-1600nm, InGaAs, 6V Bias | | | | 818-BB-35 | Biased Photodetector, 1000-1650nm, InGaAs, 6V Bias | | | | 818-BB-35F | Biased Photodetector, 1000-1650nm, InGaAs, 5V Bias, 1M FC Pigtail | | | | 818-BB-35A | Amplified Biased Photodetector, 1000-1650nm, InGaAs, 5V Bias | | | | 818-BB-35AF | Amplified Biased Photodetector, 1000-1650nm, InGaAs, 5V Bias, 1M FC Pigtail | | | | 818-BB-40 | Biased Photodetector, 300-1100nm Silicon, 24V Bias | | | | 818-BB-45 | Biased Photodetector, 400-900nm, GaAs, 6V Bias | | | | 818-BB-45F | Biased Photodetector, 400-900nm, GaAs, 6V Bias | | | | 818-BB-45A | Amplified Biased Photodetector, 400-900nm, GaAs, 6V Bias | | | | 818-BB-45AF | Amplified Biased Photodetector, 400-900nm, GaAs, 6V Bias, 1M FC Pigtail | |
| | The 818-BB series is universal and will work for 110 or 220V. | |
|
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|
|
|