The 764H Series High-Power Laser Diode Mounts provide an air cooled thermal solution for high power laser diodes and bars. Both free-space and fiber-coupled diode laser bars can be accommodated. When connected to Newport''s 3700 High Power TEC Controller up to 61 watt (Model 764H-061) and up to 110 W (Model 764H-110 at 25 Deg C ambient) of device waste heat can be dissipated using an industrial grade heatsink and cooling fan design.
An internal series of Peltier Thermoelectric (TE) coolers provide for fine control of the device temperature, enabling wavelength tuning and outstanding stabilization. High power laser diodes offered by other manufacturers in the market can be accommodated with special hole patters that can be drilled on the copper plate. The top copper plate is also sold separately in case custom hole patterns need to be created. The laser diodes can be powered using Newport''s High-Power Laser Diode Driver, 5700 Series allowing for a complete solution to your High Power laser diode control needs.
Mounts include posts, post holders and fork clamps for table top experiments.
When it comes to selecting a temperature controller and diode driver to go along with your new mount Newport does all the work for you. Our newly introduced laser diode control kit (LDKIT series) bundles the diode driver, temperature controller, mount, cables, grounding wriststrap and thermal paste compound all at a great price.
The LDKIT-30A-61W includes 5700-30-5 driver, 3700 temperature controller, 764H-061 mount, cables, thermal paste and grounding wriststrap.
Top Plate Hole Patterns
Hole pattern of 764H-061
Hole pattern of 764H-110