|
|
Product Description
Specifications
Downloads
Catalog PDF
|
Product Description
The 763H Series High-Power Laser Diode Mounts provide an air cooled thermal solution for high power laser diodes and bars. Both freespace and fibercoupled Diode Bars can be accommodated. When connected to Newport's 3150 High Power Temperature Controller, up to 75 W of device waste heat can be dissipated using an advanced heatsink and cooling fan design. An internal Thermoelectric (TE) cooler provides for fine control of the device temperature, enabling wavelength tuning and further device stabilization. The 763H Series mounts are compatible with Newport's Prolite BW, CW, and DCS series high power diode bars, and most other diode bars on the market. Connectors on the mount are designed to interface with Newport's 5600 Series Laser Diode Driver and 3150 Series Temperature Controller allowing for a complete solution to your High Power Diode control needs. For high power single emitter diodes like Newport's SF Series Fiber Coupled Single Emitters, you may be able to use Newport's low power laser diode driver instrumentation. Please see ordering table for interface cables when using with 500B and 300B series. Mounts can be used with a post and base for table top experiments.
The 763H Series High-Power Laser Diode Mounts provide an air cooled thermal solution for high power laser diodes and bars. Both freespace and fibercoupled Diode Bars can be accommodated. When connected to Newport's 3150 High Power Temperature Controller, up to 75 W of device waste heat can be dissipated using an advanced heatsink and cooling fan design. An internal Thermoelectric (TE) cooler provides for fine control of the device temperature, enabling wavelength tuning and further device stabilization. The 763H Series mounts are compatible with Newport's Prolite BW, CW, and DCS series high power diode bars, and most other diode bars on the market. Connectors on the mount are designed to interface with Newport's 5600 Series Laser Diode Driver and 3150 Series Temperature Controller allowing for a complete solution to your High Power Diode control needs. For high power single emitter diodes like Newport's SF Series Fiber Coupled Single Emitters, you may be able to use Newport's low power laser diode driver instrumentation. Please see ordering table for interface cables when using with 500B and 300B series. Mounts can be used with a post and base for table top experiments.
|
|
|
|
Ordering Information | | Quantity | Model | Description | Price | | | 763H-FC | Fiber Coupled Laser Diode Mount, High Power, Air-cooled | | | | 763H-FS | Free space Laser Diode Mount, High Power, Air-cooled | | | | 763-500B-CAB | Laser Diode Driver cable; 500B to 763H Series | | | | 763-300B-CAB | Temperature Controller cable; 300B to 763H Series | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|