|
|
| 762 Series High-Power Laser Diode Mounts |
|
|
Laser diodes not included. Pedestal post and clamping fork sold separately.
|
-
Designed for H-type and Bar-type laser diode packages- Air-cooled and water-cooled mounts with TE cooled option available
- Truncated cylinder design allows direct mounting to optical breadboard for OEM applications
- Prewired with easy connections to Laser Diode Driver and Temperature Controller
|
|
|
|
Product Description
Drawings
Catalog PDF
|
Product Description
The 762 Series High-Power Laser Diode Mounts are designed to provide either air or water cooling for high-power laser diodes. Water-cooled mounts have quick release connectors for easy installation and connection to a water source. High-Heat Load packages and Bar-type packages are accommodated. Up to 25 W thermal loads are dissipated using the air-cooled version in still air while fan cooling will increase the dissipation capabilities of the mount. This heat load translates to between 810 W of optical output power from the laser diode depending upon its conversion efficiency. The water-cooled version can dissipate up to 100 W of heat load. CW bar laser diodes with output powers up to 30 W are accommodated with the 762W mount. Thermoelectric (TE) cooled versions of each mount are also available, enabling finer wavelength tuning and further device stabilization. Mounts can be used with a post and base for table top experiments. A truncated cylinder design allows direct mounting to a breadboard for OEM applications.
The 762 Series High-Power Laser Diode Mounts are designed to provide either air or water cooling for high-power laser diodes. Water-cooled mounts have quick release connectors for easy installation and connection to a water source. High-Heat Load packages and Bar-type packages are accommodated. Up to 25 W thermal loads are dissipated using the air-cooled version in still air while fan cooling will increase the dissipation capabilities of the mount. This heat load translates to between 810 W of optical output power from the laser diode depending upon its conversion efficiency. The water-cooled version can dissipate up to 100 W of heat load. CW bar laser diodes with output powers up to 30 W are accommodated with the 762W mount. Thermoelectric (TE) cooled versions of each mount are also available, enabling finer wavelength tuning and further device stabilization. Mounts can be used with a post and base for table top experiments. A truncated cylinder design allows direct mounting to a breadboard for OEM applications.
|
|
|
|
|
|
|
|
Ordering Instructions | | The following table summarizes the compatibility of Newports 762 Mounts with the most commonly available high-power laser diodes, as well as with Newports laser diode instrumentation. | | Device Manufacturer | Package Style | Package Code | 762 Series Mount Connectors | Compatible LD Instrumentation | | TEC | LDD | | 350 | 3040 | 3150 | 500/500B Series | 5000 Series | 5405 Series | 5600 Series | Coherent Laser Diode Applied Optronics JDSU. | H-Package HHL P1/P2/P3 | 10 | D-Sub 9 (LDD) D-Sub 15 (TEC) (NN version only) or D-Sub 7W2 (TEC) (TE version only) | .(1) | .(1) | .(2) | . | . | | | | JDSU | P5/P6 | 15 | D-Sub 5W5 (LDD) D-Sub 7W2 (TEC) (TE version only) | | | . | | | . | . | | Coherent Laser Diode | FAP | 20 | D-Sub 5W5 (LDD) D-Sub 7W2 (TEC) (TE version only) | | | . | | | . | . | | Spectra-Physics ProLite, Coherent Laser Diode | Bar, CS | 25(3) | D-Sub 5W5 (LDD) D-Sub 7W2 (TEC) (TE version only) | | | . | | | . | . |
| (1) For H, HHL and P1/P2/P3 style packages, which include an internal TE cooler in the LD package or where temperature tuning is not required.
(2) For H, HHL and P1/P2/P3 style packages, which do not include an internal TE cooler in the LD package and wavelength tuning and temperature stabilization is required. TE cooler is built into the mount. | Ordering Information | | When ordering a Model 762 High-Power Mount, configure the model number as follows: | 
| Indicate the specific package code, from the table above, to complete the model number.
Examples:
1. 762-10-NN: Air-cooled 762 Mount for use with H, HHL or P1/P2/P3 style packages having a TE cooler built into the LD package. No TE cooler is required inside the mount.
2. 762-10-TE: Air-cooled 762 Mount for use with H, HHL or P1/P2/P3 style packages having no TE cooler built into the LD package. TE cooler is built into the mount. | Ordering Information For Air Cooled Mounts | | Quantity | Model | Description | Price | | | 762-10-NN | High-Power Laser Diode Mount, Heat Sink, Package Type #10 | | | | 762-10-TE | High-Power Laser Diode Mount, Heat Sink with TE Cooler, Package Type #10 | | | | 762-15-TE | High-Power Laser Diode Mount, Heat Sink with TE Cooler, Package Type #15 | | | | 762-20-NN | High-Power Laser Diode Mount, Heat Sink, Package Type #20 | | | | 762-25-TE | High-Power Laser Diode Mount, Heat Sink with TE Cooler, Package Type #25 | |
| Ordering Information For Water Cooled Mounts | | Quantity | Model | Description | Price | | | 762W-10-TE | High-Power Laser Diode Mount, Water Cooled with TE Cooler, Package Type #10 | | | | 762W-20-TE | High-Power Laser Diode Mount, Water Cooled with TE Cooler, Package Type #20 | | | | 762W-25-TE | High-Power Laser Diode Mount, Water Cooled with TE Cooler, Package Type #25 | |
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|