|  
   
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Laser Diode Control
    Laser Diode Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Laser Diode Mounts > 760 Series Medium Power Laser Diode Mounts

760 Series Medium Power Laser Diode Mounts
760 Series Medium Power Laser Diode Mounts
Pedestal post and clamping fork sold separately. Laser diode not included.

  • Designed for C-Type, TO-3, and high heat load packages
  • Dissipates thermal loads up to 5 W
  • Truncated cylinder design lets mount sit directly on optical breadboard for OEM applications
  • Prewired for easy connections to Newport's laser diode drivers and temperature controllers

Product Description Drawings Catalog PDF
Product Description
The 760 Series Laser Diode Mounts are designed to provide air-cooling for medium power laser diodes. Open package C-type, TO-3, and High Heat Load (JDSU’s P-1/2/3 packages, Coherent’s H-type, and High-Power Device’s H-type) packages are accommodated.
Up to 5 W thermal loads are dissipated in still air while fan cooling increases the dissipation capabilities of the mount. This heat load translates to between 1.5–2 W of optical output power from the laser diode depending upon its conversion efficiency.
Each mount comes with all the necessary hardware to secure and make electrical connections to the laser diode. Standard connectors on the rear plate allow easy connection to Newport’s low power laser diode drivers and temperature controllers.
The mounts can be used with a post and base for tabletop experiments. A truncated cylinder design prevents the mount from rolling, allowing direct mounting to a breadboard for OEM applications.


Ordering Information
 Quantity Model Description Price
  760-C Laser Diode Mount, C-Type Package 
  760-T Laser Diode Mount, TO-3 Package 
  760-H Laser Diode Mount, High Heat Load Package 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .