The 740 Series Telecom Laser Diode Mounts provide highly stable temperature control for all telecommunications laser diodes in Butterfly and DIL type packages. They offer an easy-to-use platform; for use in telecommunications, biomedical, and spectroscopy applications; and are simple to configure for all laser diode/photodiode/thermoelectric cooler/thermistor arrangements. This substantially reduces setup time. All standard DIL and butterfly laser packages can be mounted on the 740 Series. For higher power butterfly packages without integral TE coolers, the Model 744-TEC offers a TE cooler and both thermistor and AD592CN sensors.
When it comes to selecting a laser diode driver and temperature controller to go along with your new mount Newport does all the work for you. Our newly introduced laser diode control kit (LDKIT series) bundles the diode driver, temperature controller, mount, cables and grounding wriststrap all at a great price.
The LDKIT-1.5A-BUT includes the 6100 combo laser diode driver and temperature controller, 744 butterfly package mount, cables and grounding wriststrap. Laser diode not included.