|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
    Monochromator and Fiber Illuminators
   
 
   
 
   
 
   
 
   
 
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Monochromator and Fiber Illuminators > 7340 Series Monochromator Illuminators

7340 Series Monochromator Illuminators
7340 Series Monochromator Illuminators
7340 Monochromator Illuminator showing a lamp mount.

  • Holds two sources simultaneously and scans from UV-IR without breaking down the housing
  • Manual and motorized models
  • Focused output is matched to Oriel® Monochromators and Spectrographs
  • Operates arc, QTH and deuterium lamps and IR elements

Product DescriptionProduct DetailDownloadsCatalog PDF
Product Description
These popular monochromator illuminators match the output of numerous UV-IR sources to the input of most monochromators. They are useful for continuous broadband scanning because they hold two sources and scan from the UV (with a deuterium lamp) through the IR (with an infrared element), without breaking down your system. We offer two models - the 7340 which is a manually operated model, and the 7341 which is motorized.



Ordering Information

Dual Source Monochromator Illuminators
 Quantity  Model  Description  Price
 
7 Weeks
 7340  Manual Dual Source Illuminator
For 1/8 m Monochromators
(Order lamp and lamp mount separately)
 
$2228.00
 
8 Weeks
 7341  Motorized Dual Source Illuminator (115 VAC)
For 1/8 m Monochromators
(Order lamp and lamp mount separately)
 
$2548.00
 
8 Weeks
 7342  Motorized Dual Source Illuminator (220 VAC)
For 1/8 m Monochromators
(Order lamp and lamp mount separately)
 
$3124.00
 
7 Weeks
 73401  Adjustable Aperture Kit
Matches 7340/41 to slower 1/4 m Monochromators
 
$202.00
 
6 Weeks
 77356  Flexible Light Shield, 1.5 Inch Series, 3 to 11 Inch Adjustment, Quick Connect  
$134.00
 
Available Today
 71310  Adjustable Light Shield, 1.5 Inch Series, 1.5 to 2.1 inch Range Of Extension  
$138.00

Oriel Lamp Housings are designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range.

Mounting Kits
 Quantity  Model  Description  Price
 
7 Weeks
 77470  Mounting Kit; Mounts 7340, 7341, or 7342 with 77250 1/8 m Monochromator  
$318.00
 
7 Weeks
 74015  Mounting Kit, 7340 Dual Light Source to CornerstoneTM 130 Monochrometer, Inch & Metric Hole Pattern  
$520.00
 
7 Weeks
 74102  Mounting Kit, 7340 Dual Light Source to CornerstoneTM 260 Monochrometer, Inch & Metric Hole Pattern  
$684.00


Lamp Mounts
Each lamp mount includes all the necessary mounting hardware and cables; order the lamp and power supply separately.
 Source Type  Lamp Model No.     Lamp Price  Required Components
 Lamp Mount Model No.  Quantity  Lamp Mount Price  Power Supply Model No.
(Basic Model)
 Quantity  Power Supply Price
(Basic Model)
 Power Supply Model No.
(Fully Featured Model)
 Quantity  Power Supply Price
(Fully Featured Model)
 Ignitor Model No.*  Quantity  Ignitor Price
 DC Arc Lamps
 Replacement Lamp, Xenon, High Stability, 75 W  6247  
Available Today
 
$978.00
 73417  
7 Weeks
 
$752.00
 68806**  
7 Weeks
 
$2686.00
 69907  
Available Today
 
$2982.00
 68797  
7 Weeks
 
$842.00
 Replacement Lamp, Xenon, 75 W  6251NS  
Available Today
 
$200.00
 73409  
7 Weeks
 
$768.00
 68806**  
7 Weeks
 
$2686.00
 69907  
Available Today
 
$2982.00
 68797  
7 Weeks
 
$842.00
 Replacement Lamp, 75 Watt Xenon, Ozone Free  6263  
Available Today
 
$342.00
 73409  
7 Weeks
 
$768.00
 68806**  
7 Weeks
 
$2686.00
 69907  
Available Today
 
$2982.00
 68797  
7 Weeks
 
$842.00
 Replacement Lamp, 100 Watt Xenon, Ozone Free  6257  
Available Today
 
$466.00
 73409  
7 Weeks
 
$768.00
 68806**  
7 Weeks
 
$2686.00
 69907  
Available Today
 
$2982.00
 68797  
7 Weeks
 
$842.00
 Replacement Lamp, Xenon, 150 W  6253  
Available Today
 
$279.00
 73404  
8 Weeks
 
$768.00
 68806**  
7 Weeks
 
$2686.00
 69907  
Available Today
 
$2982.00
 68797  
7 Weeks
 
$842.00
 Replacement Lamp, Xenon, 150 W, UV Enhanced  6254  
1 Week
 
$606.00
 73404  
8 Weeks
 
$768.00
 68806**  
7 Weeks
 
$2686.00
 69907  
Available Today
 
$2982.00
 68797  
7 Weeks
 
$842.00
 Replacement Lamp, 150 Watt Xenon, Ozone Free  6255  
Available Today
 
$368.00
 73404  
8 Weeks
 
$768.00
 68806**  
7 Weeks
 
$2686.00
 69907  
Available Today
 
$2982.00
 68797  
7 Weeks
 
$842.00
 Replacement Lamp, 200 Watt Hg(Xe)  6291  
Available Today
 
$268.00
 73411  
4 Weeks
 
$774.00
 68806**  
7 Weeks
 
$2686.00
 69907  
Available Today
 
$2982.00
 68797  
7 Weeks
 
$842.00
 Replacement Lamp, 200 Watt Hg(Xe), Ozone Free  6292  
Available Today
 
$306.00
 73411  
4 Weeks
 
$774.00
 68806**  
7 Weeks
 
$2686.00
 69907  
Available Today
 
$2982.00
 68797  
7 Weeks
 
$842.00
 Quartz Tungsten Halogen Lamps
 Replacement Lamp, 50 Watt Quartz Tungsten Halogen, Short Filament  6332  
Available Today
 
$30.00
 73902  
8 Weeks
 
$730.00
 68938      69931          
 Replacement Lamp, 100 Watt Quartz Tungsten Halogen  6333  
Available Today
 
$32.00
 73902  
8 Weeks
 
$730.00
 68938      69931          
 IR Emitter
 IR Emitter, 140 W Element  6363  
Available Today
 
$232.00
 73906  
7 Weeks
 
$768.00
 68938      69931          
 Deuterium Lamps
 Deuterium Lamp, 30 W, High Uniformity, Full Spectrum, 1 mm Arc Diameter  63162  
Available Today
 
$488.00
 73903  
7 Weeks
 
$768.00
 68942                
 Deuterium Lamp, 30 W, High Uniformity, Ozone Free, 1 mm Arc Diameter  63161  
Available Today
 
$400.00
 73903  
7 Weeks
 
$768.00
 68942                
 Deuterium Lamp, 30 W, High Irradiance, Full Spectrum, 0.5 mm Arc Diameter  63163  
Available Today
 
$488.00
 73903  
7 Weeks
 
$768.00
 68942                
 Deuterium Lamp, 30 W, High Irradiance, Ozone Free, 0.5 mm Arc Diameter  63164  
Available Today
 
$400.00
 73903  
7 Weeks
 
$768.00
 68942                
 Deuterium Lamp, 30 W, High Irradiance/Stability, Ozone Free, 0.5 mm Arc Diameter  63165  
Available Today
 
$488.00
 73903  
7 Weeks
 
$768.00
 68942                

* Required with Arc Lamp Power Supply without internal ignitor (69907 Power Supply does not have internal ignitor)

** Has internal ignitor

OF: Ozone Free


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .