New! Check our new cost effective design, Model 710 TEC Controlled TO-CAN Laser Diode Mount!
The 700 Series TO-can Temperature Controlled Laser Diode Mounts provide a versatile mounting solution for the most demanding laser diode control in the laboratory. Direct access to the laser TO-can window is available using the 700-9-5.6 mount, for both the TO-9 and TO-56 can type. Collimation of the divergent output of a free space laser diode is accomplished using the 700C-9-5.6 mount, while TO-Can Fiber Pigtailed Laser Diodes are accommodated in the 700P laser mount. For collimating divergent output beams, a precision lens alignment mechanism and multiple-element collimating optics are available.
Optimum temperature control is achieved with two built-in 12.5 W Peltier thermoelectric coolers (TEC), and an optional water-cooled backplate, which increases low-end temperature capability. To increase system flexibility, the mounts incorporate nitrogen purge fitting, pre-drilled holes for mounting your circuitry, a BNC modulation port, and both thermistor and AD592CN temperature sensors.
Newport's 500B Series Low Noise Laser Diode Drivers, 500B Series and Model 350B TEC Controller are ideal instruments for these diode laser mounts.
Newport offers Fiber Pigtailed Laser Diodes in wavelengths ranging from 635 nm to 1550 nm, compatible with the 700P Mount
5.6 or 9 mm TO-can laser diodes are held by an easily removable retaining plate.
Related Products
- For general purpose detector needs, Low-Power Calibrated Photodetectors
- For most reliable fiber detectors, Fiber Optic Detectors
- For a convenient power meter that has benchtop performance, Optical Power Meter, High-Performance Hand-Held, 1918-R
Specifications
| Laser Diode Packages |
Model 700, 700C |
700P
|
| Styles Supported |
|
|
| Position Repeatability (µm) |
<200 |
NA |
| Angular Repeatability (mrad) |
<10 |
NA |
| Optical Beam Height (mm) |
101.6 |
NA |
| Laser Housing |
Model 700, 700C, and 700P |
| Mounting Plates |
9 mm, 5.6 mm combo plate |
| TE Modules |
Two 12.5 W, 20 mm by 20 mm series connected, 7.5 V at 6 A max.(2) |
| Connectors |
15-pin male D-sub, laser temperature control 9-pin male D-sub, laser diode current control, isolated chassis mount BNC |
| Other |
Dry nitrogen purge nipple, and pre-drilled holes to mount internal circuit board |
| Base Plate and Riser |
Model 700 and 700C 4 in. x 1/2 in. slotted hole, standard or metric tables, 4 in. (101.6 mm) beam height with riser, 2.5 in. (63.5 mm) without riser |
| Case Temperature Control |
Model 700, 700C and 700P
|
| Temperature Range(1) |
-20°C to +80°C |
| Sensor Type |
10 kΩ thermistor and AD592CN (user selectable) |
| Lens Cartridge |
9 mm inside diameter for lens |
| General |
| Size (head only) (H x W x D) [in. (mm)] |
Model 700, 700P
|
4 (101.6) x 4 (101.6) x 2.15 (55) |
| Model 700C |
4 (101.6) x 4 (101.6) x 3 (76) |
| Weight (head only) [lb (kg)] |
Model 700, 700P
|
3 (1.4) |
| Model 700C |
3.5 (1.6) |
| Collimating Lens Housing (Model 700C only) |
|
Lens adjustments X-Y Direction |
4 mm range, 80 threads per in. |
|
Focal Direction |
10 mm range, 80 threads per in. |
| Collimating Optics (Model 700C only) |
| Model |
700-42
|
| Focal Length (mm) |
5 |
| Numerical Aperture |
0.50 |
| Working Distance (mm) |
2.67 |
| Optical Correction (nm) |
600-1020 |
| Optical Quality |
λ/20 |
| Window Thickness (mm) |
0.3 |
| FOV Diameter (mm)(3) |
0.14 |
| Clear Aperture (mm) |
5 |
| Outside Diameter (mm) |
9 |
1) Maximum temperature differential from environment is 45 °C.
2) Power specification based on testing with hot side of T.E. cooler at 25 °C ambient.
3) FOV stands for Field of View.