|  
   
  Photonics Instruments, Fibers, and Components
    Photonics Outlet
    Educational Kits
    Fiber Optic Accessories
    Fiber Optic Components
    Laser Diode Control
    Laser Diode Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Optical Fibers and Patchcords
    Polarization Measurement and Control
 Show All Product Lines
Home > Products > Photonics Instruments, Fibers, and Components > Laser Diode Mounts > 700 Series Temperature Controlled Laser Diode Mounts

700 Series Temperature Controlled Laser Diode Mounts
700 Series Temperature Controlled Laser Diode Mounts

  • Versatile platform for mounting and controlling laser diodes with output powers up to 3 W
  • Wide operating temperature range of -20°C to +80°C
  • High efficiency heat transfer extends laser diode lifetime
  • Both 3-pin and 4-pin sockets are shipped
  • Model 700 handles both 5.6 mm and 9 mm TO-can type laser diodes

Product Description Specifications Drawings Downloads Catalog PDF
Product Description
The 700 Series Temperature Controlled Laser Diode Mounts provide a versatile mounting solution for the most demanding laser diode control in the laboratory. Direct access to the laser TO-can window is available using the 700-9-5.6 mount. Collimation of the divergent output of a laser diode is accomplished using the 700C mount, while fiber pigtailed lasers are accommodated in the 700P laser mount. For collimating divergent output beams, a precision lens alignment mechanism and multiple-element collimating optics are available.
Maximum temperature control is achieved with two built-in 12.5 W thermoelectric coolers (TEC), and an optional water-cooled backplate, which increases low-end temperature capability. To increase system flexibility, the mounts incorporate nitrogen purge fitting, pre-drilled holes for mounting your circuitry, a BNC modulation port, and both thermistor and AD592CN temperature sensors.
Newport's 500B Series Low Noise Laser Diode Controllers (see Laser Diode Drivers) and 300B Series Temperature Controllers (see Temperature Controllers)are ideal instruments for these diode laser mounts.


Ordering Information
 Quantity Model Description Price
  700-9-5.6 Temperature Controlled Mount for 9 mm and 5.6 mm packages 
  700C-9-5.6 Temperature Controlled Mount with Collimating Housing1 
  700P Pigtailed Laser Diode Temperature Controlled Mounts 

1 Collimating Lens (700-42) is sold separately.

Accessories
 Quantity Model Description Price
  700-20 Blank Laser Diode Mounting Plate 
  700-42 5 mm Collimating Lens (600–1020 nm) 
  700-70 Water-cooled Backplate 



Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .