|  
   
  Opto-Mechanics
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > 625 Series Rod-Mounted Kinematic Mirror Mounts

625 Series Rod-Mounted Kinematic Mirror Mounts
625 Series Rod-Mounted Kinematic Mirror Mounts
(left to right) 625-RC6, 625-RC4, 625-RC2

  • Thermally and mechanically stable for precise beam positioning
  • Universal mount: English and metric compatible
  • Front surface of mirror lines up over table hole pattern
  • Orthogonal 10° angular adjustment range
  • Access hole located on back of mount for quick and easy mirror removal

Product Description Product Detail Specifications Drawings Catalog PDF 3-D Model
Product Description
625-RC Series Mirror Mounts are rod-mounted devices that provide vertical positioning flexibility and convenience as well as control over the elevation and azimuth angles of mounted mirrors. These mounts incorporate the same stable kinematic design as our 600A Series Optical Mounts, with hardened kinematic contacts at all three support points.


Ordering Information
Standard mirror mounts are configured with high precision AJS Adjustment Screws. Where a direct reading is desired, SM Micrometer versions are available simply by appending “-M” to the part number (i.e. 625-RC2-M).

 Quantity Model Description Price
  Rod-Mounted Kinematic Mirror Mounts
  625-RC2 625 Rod-Mounted Kinematic Mirror Mount, 50.8mm, 2 Actuators, Knob, ±10° 
  625-RC2-M 625 Rod-Mounted Kinematic Mirror Mount, 50.8mm, 2 Actuators, Micrometer, ±10° 
  625-RC4 625 Rod-Mounted Kinematic Mirror Mount, 101.6mm, 2 Actuators, Knob, ±10° 
  625-RC4-M 625 Rod-Mounted Kinematic Mirror Mount, 101.6mm, 2 Actuators, Micrometer, ±10° 
  625-RC6 625 Rod-Mounted Kinematic Mirror Mount, 152.4mm, 2 Actuators, Knob, ±10° 
  625-RC6-M 625 Rod-Mounted Kinematic Mirror Mount, 152.4mm, 2 Actuators, Micrometer, ±10° 
  Optic Diameter Adapters
  A-2-1 Optic Diameter Adaptor, 50.8mm to 25.4mm (2 to 1 inch) 
  A-2-1.5 Optic Diameter Adaptor, 50.8mm to 38.1mm (2 to 1.5 inch) 
  A-4-3 Optic Diameter Adaptor, 101.6mm to 76.2mm (4 to 3 inch) 

625 Series Mirror Mounts are compatible with rod models 40, 41, and 45
Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us
Terms of Use | Privacy Policy   Copyright © 1996-2008 Newport Corporation. All rights reserved .