|
|
| 625 Series Rod-Mount Kinematic Mirror Mounts |
|
|
 (left to right) 625-RC6, 625-RC4, 625-RC2
|
- Thermally and mechanically stable for precise beam positioning
- Universal mount: English and metric compatible
- Front surface of mirror lines up over table hole pattern
- Orthogonal 10° angular adjustment range
- Access hole located on back of mount for quick and easy mirror removal
|
|
|
|
Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model |
Product Description
625-RC Series Mirror Mounts are rod-mountable devices that provide vertical positioning flexibility and convenience. They are compatible with Newport's rod models 40, 41, and 45 and incorporate the same stable kinematic design as our 600A Series Optical Mounts, with hardened kinematic contacts at all three support points.
625-RC Series Mirror Mounts are rod-mountable devices that provide vertical positioning flexibility and convenience. They are compatible with Newport's rod models 40, 41, and 45 and incorporate the same stable kinematic design as our 600A Series Optical Mounts, with hardened kinematic contacts at all three support points.
Ordering Information |
Standard mirror mounts are configured with high precision AJS Adjustment Screws. Where a direct reading is desired, SM Micrometer versions are available simply by appending -M to the part number (i.e. 625-RC2-M).
|
| Quantity |
Model |
Description |
Price |
| |
Rod-Mount Kinematic Mirror Mounts |
Available Today |
625-RC2 |
625 Rod-Mount Kinematic Mirror Mount, 50.8mm, 2 Actuators, Knob, ±10° |
$324.36 |
Available Today |
625-RC2-M |
625 Rod-Mount Kinematic Mirror Mount, 50.8mm, 2 Actuators, Micrometer, ±10° |
$398.82 |
Available Today |
625-RC4 |
625 Rod-Mount Kinematic Mirror Mount, 101.6mm, 2 Actuators, Knob, ±10° |
$347.82 |
8 Weeks |
625-RC4-M |
625 Rod-Mount Kinematic Mirror Mount, 101.6mm, 2 Actuators, Micrometer, ±10° |
$421.26 |
2 Weeks |
625-RC6 |
625 Rod-Mount Kinematic Mirror Mount, 152.4mm, 2 Actuators, Knob, ±10° |
$448.80 |
Available Today |
625-RC6-M |
625 Rod-Mount Kinematic Mirror Mount, 152.4mm, 2 Actuators, Micrometer, ±10° |
$488.58 |
| |
Optic Diameter Adapters |
Available Today |
A-2-1 |
Optical Mount Adaptor, 50.8mm to 25.4mm (2 to 1 inch) |
$38.76 |
2 Weeks |
A-2-1.5 |
Optical Mount Adaptor, 50.8mm to 38.1mm (2 to 1.5 inch) |
$51.00 |
Available Today |
A-4-3 |
Optical Mount Adaptor, 101.6mm to 76.2mm (4 to 3 inch) |
$89.76 |
|
| 625 Series Mirror Mounts are compatible with rod models 40, 41, and 45 |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|