|
|
| 605 Series Precision Gimbal Optic Mounts |
|
|
605-2 shown includes 2 to 1 in. (50.8 to 25.4 mm) adaptor.
|
-
Optic surface automatically locates on gimbal axes- Convenient, kinematic optic mounting requires no tools
- 360° coarse/±5° fine adjustment ranges with up to 0.3 arc sec sensitivity
- Compatible with English or metric mounting
- Choice of drives
|
|
|
|
Product Description
Product Detail
Specifications
Drawings
Catalog PDF
3-D Model
|
Product Description
Newports popular 605 Series Gimbal Mounts provide ultra-stable positioning of optics up to 4 in. (101.6 mm) in diameter. The pivot axes rotate 360°, and hex-head setscrews provide coarse-adjustment lock-down for each axis. Standard AJS Fine Adjustment Screws provide ±5° of high-resolution fine adjustment and have tamper-proof lockscrews. The pivot axes employ wobble-free, pre-loaded radial ball bearings and are spring-loaded to eliminate backlash. Adaptors provide optic registration on the gimbal axes. 605 Series Mounts incorporate an especially convenient kinematic mounting design to accommodate optics of various thicknesses. The spring-loaded retaining clips have fingergrip handles. Three polished steel balls kinematically register the optic surface on the gimbal axes for pure rotational motion. The retaining clips provide compressive loading opposite the balls, so the optic is not distorted. The edge of the optic rests on two steel rods. A nylon-tipped screw provides a small amount of opposing pressure for stable optic orientationall providing exceptionally stable mounting.
Newports popular 605 Series Gimbal Mounts provide ultra-stable positioning of optics up to 4 in. (101.6 mm) in diameter. The pivot axes rotate 360°, and hex-head setscrews provide coarse-adjustment lock-down for each axis. Standard AJS Fine Adjustment Screws provide ±5° of high-resolution fine adjustment and have tamper-proof lockscrews. The pivot axes employ wobble-free, pre-loaded radial ball bearings and are spring-loaded to eliminate backlash. Adaptors provide optic registration on the gimbal axes. 605 Series Mounts incorporate an especially convenient kinematic mounting design to accommodate optics of various thicknesses. The spring-loaded retaining clips have fingergrip handles. Three polished steel balls kinematically register the optic surface on the gimbal axes for pure rotational motion. The retaining clips provide compressive loading opposite the balls, so the optic is not distorted. The edge of the optic rests on two steel rods. A nylon-tipped screw provides a small amount of opposing pressure for stable optic orientationall providing exceptionally stable mounting.
| |
|
|
|
|
Ordering Information | | Quantity | Model* | Description | Price | | | 605 Gimbal Optical Mounts | | | 605-2 | 605 Precision Gimbal Optic Mount, 50.8mm (2 inch), Includes 25.4mm Adapter | | | | 605-4 | 605 Precision Gimbal Optic Mount, 101.6mm (4 inch) | | | | 605 Series Optical Diameter Adapters | | | 605A-2-1 | Optical Diameter Adapter for 605 Mount, 50.8mm to 25.4mm (2 to 1 inch) | | | | 605A-4-3 | Optical Diameter Adapter for 605 Mount, 101.6mm to 76.2mm (4 to 3 inch) | |
| | * Append -DM (e.g. 605-4-DM) for mounts equipped with DM-13 Differential Micrometers; Append -OMA (e.g. 605-4-OMA) for mounts ready for LTA Series, NSA12, or CMA Series Motorized Drives (order drives separately) | |
|
|
|
|
|
|
Back To Top
|
|
|
| |
|
|
|
|
|
|
|
|
|