|  
Sign In  Or  Create New Account
  Opto-Mechanics
    Custom Solutions
    Accessories
    Bases and Brackets
    Component Sets and Educational Kits
    Lens Holders
    Mirror Mounts
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Post and Rod Systems
    Rail Systems
    Specialty Optical Mounts
    Technical Reference
 Show All Product Lines
Home > Products > Opto-Mechanics > Mirror Mounts > 605 Series Low-distortion Gimbal Mirror Mount

605 Series Low-distortion Gimbal Mirror Mount
605 Series Low-distortion Gimbal Mirror Mount
605-2 shown includes 2 to 1 in. (50.8 to 25.4 mm) adaptor.

  • Optic surface automatically locates on gimbal axes
  • Convenient, kinematic optic mounting requires no tools
  • 360° coarse/±5° fine adjustment ranges with up to 0.3 arc sec sensitivity
  • Compatible with English or metric mounting
  • Choice of drives

Product DescriptionProduct DetailSpecificationsDrawingsCatalog PDF3-D Model
Product Description
Newport’s popular 605 Series Gimbal Mounts provide ultra-stable positioning of optics up to 4 in. (101.6 mm) in diameter. The pivot axes rotate 360°, and hex-head setscrews provide coarse-adjustment lock-down for each axis. Standard AJS Fine Adjustment Screws provide ±5° of high-resolution fine adjustment and have tamper-proof lockscrews. The pivot axes employ wobble-free, pre-loaded radial ball bearings and are spring-loaded to eliminate backlash. Adaptors provide optic registration on the gimbal axes.
605 Series Mounts incorporate an especially convenient kinematic mounting design to accommodate optics of various thicknesses. The spring-loaded retaining clips have fingergrip handles. Three polished steel balls kinematically register the optic surface on the gimbal axes for pure rotational motion. The retaining clips provide compressive loading opposite the balls, so the optic is not distorted. The edge of the optic rests on two steel rods. A nylon-tipped screw provides a small amount of opposing pressure for stable optic orientation—all providing exceptionally stable mounting.



Ordering Information
 Quantity  Model*  Description  Price
   605 Gimbal Optical Mounts
 
Available Today
 605-2  605 Precision Gimbal Optic Mount, 50.8mm (2 inch), Includes 25.4mm Adapter  
$1444.00
 
Available Today
 605-4  605 Precision Gimbal Optic Mount, 101.6mm (4 inch)  
$1339.00
   605 Series Optical Diameter Adapters
 
Available Today
 605A-2-1  Optical Diameter Adapter for 605 Mount, 50.8mm to 25.4mm (2 to 1 inch)  
$114.24
 
Available Today
 605A-4-3  Optical Diameter Adapter for 605 Mount, 101.6mm to 76.2mm (4 to 3 inch)  
$143.82

* Append -DM (e.g. 605-4-DM) for mounts equipped with DM-13 Differential Micrometers; Append -OMA (e.g. 605-4-OMA) for mounts ready for LTA Series, NSA12, or CMA Series Motorized Drives (order drives separately)


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .