|
|
| 600A Series Heavy-Duty Configurable Optical Mounts |
|
|
 (left to right, top) 600A-2R and 600A-4R (left to right, bottom) A-2-1, A-2-1.5, and A-4-3
|
- Convertible to left-handed and right-handed versions
- Mounting compatible with both metric and English Newport tables
- Third actuator capability for pure translation of optic without tilt
- 7° range, up to 0.2 arc sec resolution
|
|
|
|
Product DescriptionProduct DetailDrawingsCatalog PDF3-D Model |
Product Description
600A Series Optical Mounts are designed to offer even greater versatility and functionality. The baseplate is detachable, which allows you to convert your mount to a left-handed version. Additionally, a third actuator can replace the pivot bearing to provide pure translation without tilt, eliminating the need for an additional linear stage. The mount possesses sound mechanical designs, including hardened inserts at the contact points of the kinematic mount. For higher resolution, the mounts may be fitted with 100-TPI AJS Series Adjustment Screws or DM-13 Differential Micrometers. For automated applications, the 600A Series Mounts are compatible with all of Newports motorized actuators.
600A Series Optical Mounts are designed to offer even greater versatility and functionality. The baseplate is detachable, which allows you to convert your mount to a left-handed version. Additionally, a third actuator can replace the pivot bearing to provide pure translation without tilt, eliminating the need for an additional linear stage. The mount possesses sound mechanical designs, including hardened inserts at the contact points of the kinematic mount. For higher resolution, the mounts may be fitted with 100-TPI AJS Series Adjustment Screws or DM-13 Differential Micrometers. For automated applications, the 600A Series Mounts are compatible with all of Newports motorized actuators.
Ordering Information |
|
Adaptors |
|
| The standard SM-13 micrometers can be replaced by assorted manual and motorized drives. Please see the Manual Actuators Chapter. |
|
| Back To Top |
|
|
| |
|
|
|
|
|
|
|
|
|