Choose one of these sources if you need broadband, high intensity, large area illumination. They have 5 to 6X the total output of our 50 - 250 W Quartz Tungsten Halogen Research Sources100 W QTH Sources, and the same smoothly varying blackbody-like spectrum. The output is a 2 or 2.7-inch (48 or 69 mm) diameter "quasi-collimated" beam. Several user features distinguish this family of QTH Sources from our Simplicity Series:
Switch between 600 W, 1000 W standard, and 1000 W FEL by simply changing socket adapters (you dont need a new housing or power supply)
Remotely program and monitor the lamps operation via PC
Monitor lamps usage in accumulated hours
Mate the Light Intensity Control System to these sources for stability critical applications
What Makes Up These Sources
All Oriel® Sources from Newport come complete with all the necessary components to begin work. These sources include:
- 10 - 1000 W Research Quartz Tungsten Halogen Lamp Housings
- 69935 Radiometric Power Supply
- Your choice of 600 or 1000 W Quartz Tungsten Halogen Lamps
- All necessary cables and mounting hardware
Lamp Housing
These lamps become extremely hot even after short periods of operation; they require a safe, temperature-controlled enclosure. Our housings provide the proper environment for these lamps. A rear reflector collects the lamp's back radiation and focuses it near the lamp filament, for collection and collimation by the condensing lens assembly. External lamp and reflector adjustments let you position the filament and its image for maximum output.
Power Supply
The 69935 is a constant current and constant power source for 600 and 1000 W QTH lamps. It has excellent stability and smart features. Preset and monitor the lamp's current, voltage, wattage and operating hours from the power supply's front panel or remotely via a PC. The 69935 includes an RS-232 interface; an IEEE 488 (GPIB) interface is optional.
Easily Interchangeable Lamps
These sources operate the following lamps - with the appropriate socket adapter.
Replacement Lamps and Socket Adapters
|
Description |
Lamp Model No. |
Price |
Quantity |
Appropriate Socket Adapter Model No. |
Price |
| 600 Watt Quartz Tungsten Halogen Lamp |
6336
|
$35 |
|
6392NS
|
$288 |
| 1000 W QTH |
6317
|
$99 |
|
6392NS
|
$288 |
| 1000 W Quartz Tungsten Halogen |
6315
|
$99 |
|
6397
|
$290 |
Table 1 600 - 1000 W QTH Lamps
|
Lamp Wattage |
Lamp Model No. |
Effective Filament Size (mm) W x H |
Appropriate Socket Adapter Model No. |
| 600 |
6336
|
4.0 x 13.5 |
6392NS
|
| 1000 |
6317
|
5.0 x 18.0 |
6392NS
|
| 1000 |
6315
* |
6.0 x 16.0 |
6397
|
Fig. 1 Lamp Housing showing F/1 condenser and 6317 QTH Lamp.
Two Sources Available
We offer an F/1 and an F/0.7 source. If you're going to refocus the beam, we suggest that you choose the source with F/0.7 condenser, for highest beam quality. This four-element computer designed condenser (we call it an Aspherab® Condenser) results in a smaller energy spread than the two element F/1 condenser.
Table 2 Comparison of Condensers
|
Source Model No. |
Condenser Type |
Collimated Output Diameter |
Lens Multiplication Factor* |
Transmittance Range of Lens Material |
Size Series*** |
| 66295
|
F/1, two element fused silica |
1.9 |
0.13 |
200 - 2500 nm** |
2 inch |
| 66296
|
F/0.7, four element borosilicate crown aspherab |
2.7 |
0.18 |
350 - 2500 nm |
3 inch |
Mounting
These housings mount to inch or metric optical tables; the optical axis height is 7.5 inches (191 mm) above the table surface.
Extended Care Plan
You can now extend the warranty on these sources to two years, with the Extended Care Plan. Contact us for details.
Safety Considerations
QTH Lamps emit down to 240 nm. In these high wattages, the ultraviolet radiation is hazardous. Always wear Ultraviolet Safety Equipment when operating these sources. Re-focused output from these sources can cause ignition of flammable targets.