|  
Sign In  Or  Create New Account
  Light Sources
    Accessories for Oriel Light Sources
    Arc Sources
    Calibration Sources
    Deuterium Sources
    Incandescent Sources
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
   
 
    Monochromator and Fiber Illuminators
    Photolithography Instruments
    Solar Simulators
    Technical Information
 Show All Product Lines
Home > Products > Light Sources > Incandescent Sources > 600 - 1000 W Quartz Tungsten Halogen Research Sources

600 - 1000 W Quartz Tungsten Halogen Research Sources
600 - 1000 W Quartz Tungsten Halogen Research Sources
66295 1000 W QTH Source.

  • High intensity sources of VIS-NIR radiation
  • Safe, reliable, rugged and versatile systems
  • Large, collimated output beam

Product DescriptionProduct DetailDownloadsCatalog PDF
Product Description
Choose one of these sources if you need broadband, high intensity, large area illumination. They have 5 to 6X the total output of our 100 W QTH Sources, and the same smoothly varying blackbody-like spectrum. The output is a 2 or 2.7-inch (48 or 69 mm) diameter "quasi-collimated" beam. Several user features distinguish this family of QTH Sources from our Simplicity Series:
•Switch between 600 W, 1000 W standard, and 1000 W FEL by simply changing socket adapters (you don’t need a new housing or power supply)
•Remotely program and monitor the lamp’s operation via PC
• Monitor lamp’s usage in accumulated hours
•Mate the Light Intensity Control System to these sources for stability critical applications



Ordering Information

QTH Sources
These sources include lamp housing, power supply, and your choice of lamp and appropriate lamp socket adapter. Please specify lamp when ordering a source.
 Quantity  Model  Condenser Type  Size Series  Price
 
8 Weeks
 66295  F/1 two element fused silica  2 inch  
$7496.00
 
8 Weeks
 66296  F/0.7 silica-borosilicate crown Aspherab®  3 inch  
$9236.00


Replacement Lamps and Socket Adapters
 Quantity  Description  Lamp Model No.  Price  Quantity  Appropriate Socket Adapter Model No.  Price
 
Available Today
 Replacement Lamp, 600 Watt Quartz Tungsten Halogen  6336  
$34.00
 
Available Today
 6392NS  
$280.00
 
Available Today
 1000 W QTH  6317  
$96.00
 
Available Today
 6392NS  
$280.00
 
Available Today
 1000 W FEL QTH  6315  
$96.00
 
5 Weeks
 6397  
$282.00


Accessories
 Quantity  Model  Description  Price
 
Call For Availability
 69000  Extended Care Plan  
$438.00
 
7 Weeks
 6148  Rear Reflector, Replacement, Standard Size Sources  
$88.00

Oriel Lamp Housings are designed to operate in a typical laboratory environment (typically 68 to 76 degrees F, up to 45% relative humidity). Temperature and humidity outside of typical laboratory range can contribute to cooling and ignition faults. Cooling issues will cause the over temperature sensor to open, and ignition problems will result from high humidity. Contact a Newport Technical Representative for more information if operating outside the suggested range.


Back To Top

 
Founded in 1969, Newport is a pioneering single-source solutions provider of laser and photonics components to the leaders in scientific research, life and health sciences, photovoltaics, microelectronics, industrial manufacturing, and homeland security markets.
Home | Products | Support | Markets | About Us | Investors | My Account | Contact Us | Contact Webmaster
Terms of Use | Privacy Policy   Copyright © 1996-2009 Newport Corporation. All rights reserved .